目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62222 - Vis autoformeuse tête cylindrique Pozidrive - DIN 7500 CZ - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62222.prj},{NB=emile_maurin_622224X12},{REF=622224X12},{DXL=4x12},{MAT=Inox A2},{IDNR=},{NENN=M4x12},{D=4.0},{NE=2},{D3=3.141},{P=0.700},{L=12},{DK=8.000},{K=3.1},{RF=8.000},{A=2.100},{R=0.400},{M=4.600},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
NE
N° empreinte
ⁿ/ₐ
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Emile Maurin 622222,5X5
622222,5X5
2.5x5
Inox A2
2.5
1
5
5.000
2.0
Emile Maurin 622222,5X6
622222,5X6
2.5x6
Inox A2
2.5
1
6
5.000
2.0
Emile Maurin 622222,5X8
622222,5X8
2.5x8
Inox A2
2.5
1
8
5.000
2.0
Emile Maurin 622222,5X10
622222,5X10
2.5x10
Inox A2
2.5
1
10
5.000
2.0
Emile Maurin 622222,5X12
622222,5X12
2.5x12
Inox A2
2.5
1
12
5.000
2.0
Emile Maurin 622223X5
622223X5
3x5
Inox A2
3.0
1
5
6.000
2.4
Emile Maurin 622223X6
622223X6
3x6
Inox A2
3.0
1
6
6.000
2.4
Emile Maurin 622223X8
622223X8
3x8
Inox A2
3.0
1
8
6.000
2.4
Emile Maurin 622223X10
622223X10
3x10
Inox A2
3.0
1
10
6.000
2.4
Emile Maurin 622223X12
622223X12
3x12
Inox A2
3.0
1
12
6.000
2.4
Emile Maurin 622223X16
622223X16
3x16
Inox A2
3.0
1
16
6.000
2.4
Emile Maurin 622223X20
622223X20
3x20
Inox A2
3.0
1
20
6.000
2.4
Emile Maurin 622224X6
622224X6
4x6
Inox A2
4.0
2
6
8.000
3.1
Emile Maurin 622224X8
622224X8
4x8
Inox A2
4.0
2
8
8.000
3.1
Emile Maurin 622224X10
622224X10
4x10
Inox A2
4.0
2
10
8.000
3.1
Emile Maurin 622224X12
622224X12
4x12
Inox A2
4.0
2
12
8.000
3.1
Emile Maurin 622224X16
622224X16
4x16
Inox A2
4.0
2
16
8.000
3.1
Emile Maurin 622224X20
622224X20
4x20
Inox A2
4.0
2
20
8.000
3.1
Emile Maurin 622224X25
622224X25
4x25
Inox A2
4.0
2
25
8.000
3.1
Emile Maurin 622224X30
622224X30
4x30
Inox A2
4.0
2
30
8.000
3.1
Emile Maurin 622225X8
622225X8
5x8
Inox A2
5.0
2
8
10.000
3.8
Emile Maurin 622225X10
622225X10
5x10
Inox A2
5.0
2
10
10.000
3.8
Emile Maurin 622225X12
622225X12
5x12
Inox A2
5.0
2
12
10.000
3.8
Emile Maurin 622225X16
622225X16
5x16
Inox A2
5.0
2
16
10.000
3.8
Emile Maurin 622225X20
622225X20
5x20
Inox A2
5.0
2
20
10.000
3.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 30601 - Slotted cheese head machine screw - DIN 84 4.8 class - Zinc p...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ACH550-PC 208V/230V - Drive with Circuit Breaker
ABB
15.07.2022
Reference 62412 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 88135 - Visseuse électrique pour boulons HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
27.07.2023
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62403 - Slotted countersunk head tapping screw form C DIN 7972 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62218 - Wing screw - american type - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62402 - Pan head tapping screw form C soltted and square recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 8813569 - Visseuse électrique Makita® pour boulon HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 88135GC - Visseuse électrique tête réduite pour boulons HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
27.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表