目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64306 - Vis pour aggloméré tête cylindrique Pozidrive - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a4/64306.prj},{NB=emile_maurin_643064,5X25},{REF=643064,5X25},{MAT=Inox A4},{D=4.5},{D3=3.100},{K=3.00},{DK=8.80},{L=25},{B=0.000},{MZ=4.700},{REFX=64306},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
Emile Maurin 643063X10
643063X10
Inox A4
3x10
3.0
2.25
5.90
10
Emile Maurin 643063X12
643063X12
Inox A4
3x12
3.0
2.25
5.90
12
Emile Maurin 643063X16
643063X16
Inox A4
3x16
3.0
2.25
5.90
16
Emile Maurin 643063X20
643063X20
Inox A4
3x20
3.0
2.25
5.90
20
Emile Maurin 643063X25
643063X25
Inox A4
3x25
3.0
2.25
5.90
25
Emile Maurin 643063X30
643063X30
Inox A4
3x30
3.0
2.25
5.90
30
Emile Maurin 643063,5X16
643063,5X16
Inox A4
3.5x16
3.5
2.35
6.90
16
Emile Maurin 643063,5X20
643063,5X20
Inox A4
3.5x20
3.5
2.35
6.90
20
Emile Maurin 643063,5X25
643063,5X25
Inox A4
3.5x25
3.5
2.35
6.90
25
Emile Maurin 643063,5X30
643063,5X30
Inox A4
3.5x30
3.5
2.35
6.90
30
Emile Maurin 643063,5X35
643063,5X35
Inox A4
3.5x35
3.5
2.35
6.90
35
Emile Maurin 643063,5X40
643063,5X40
Inox A4
3.5x40
3.5
2.35
6.90
40
Emile Maurin 643064X13
643064X13
Inox A4
4x13
4.0
2.80
7.90
13
Emile Maurin 643064X16
643064X16
Inox A4
4x16
4.0
2.80
7.90
16
Emile Maurin 643064X20
643064X20
Inox A4
4x20
4.0
2.80
7.90
20
Emile Maurin 643064X25
643064X25
Inox A4
4x25
4.0
2.80
7.90
25
Emile Maurin 643064X30
643064X30
Inox A4
4x30
4.0
2.80
7.90
30
Emile Maurin 643064X35
643064X35
Inox A4
4x35
4.0
2.80
7.90
35
Emile Maurin 643064X40
643064X40
Inox A4
4x40
4.0
2.80
7.90
40
Emile Maurin 643064X45
643064X45
Inox A4
4x45
4.0
2.80
7.90
45
Emile Maurin 643064X50
643064X50
Inox A4
4x50
4.0
2.80
7.90
50
Emile Maurin 643064X60
643064X60
Inox A4
4x60
4.0
2.80
7.90
60
Emile Maurin 643064X70
643064X70
Inox A4
4x70
4.0
2.80
7.90
70
Emile Maurin 643064,5X16
643064,5X16
Inox A4
4.5x16
4.5
3.00
8.80
16
Emile Maurin 643064,5X20
643064,5X20
Inox A4
4.5x20
4.5
3.00
8.80
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表