目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64507 - Rondelle plate extra large type "LL" - NFE 25513 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64507.prj},{NB=emile_maurin_6450712},{REF=6450712},{MAT=Inox A4},{IDNR=},{D=12},{D1=12.50},{D2=40},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 645073
645073
Inox A4
3
3.25
14
0.8
Emile Maurin 645074
645074
Inox A4
4
4.25
16
0.8
Emile Maurin 645075
645075
Inox A4
5
5.25
20
1.0
Emile Maurin 645076
645076
Inox A4
6
6.25
24
1.2
Emile Maurin 645078
645078
Inox A4
8
8.25
30
1.5
Emile Maurin 6450710
6450710
Inox A4
10
10.25
36
2.0
Emile Maurin 6450712
6450712
Inox A4
12
12.50
40
2.5
Emile Maurin 6450714
6450714
Inox A4
14
14.50
45
2.5
Emile Maurin 6450716
6450716
Inox A4
16
16.50
50
3.0
Emile Maurin 6450718
6450718
Inox A4
18
19.00
55
3.0
Emile Maurin 6450720
6450720
Inox A4
20
21.00
60
3.0
Emile Maurin 6450722
6450722
Inox A4
22
23.00
65
3.0
Emile Maurin 6450724
6450724
Inox A4
24
25.00
70
4.0
Emile Maurin 6450727
6450727
Inox A4
27
28.00
75
4.0
Emile Maurin 6450730
6450730
Inox A4
30
31.00
80
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表