目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62522 - Frein d'écrou rectangulaire - NFE 25540 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62522.prj},{NB=emile_maurin_6252216},{REF=6252216},{MAT=Inox A2},{IDNR=},{D=16},{D1=18.0},{B=34},{C=32},{G=27},{M=1},{S1=1.0},{S2=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diameter
[mm]
B
Diameter
[mm]
C
Length
[mm]
G
Length
[mm]
S
[mm]
Emile Maurin 625224
625224
Inox A2
4
4.5
10
14
8
0.5
Emile Maurin 625225
625225
Inox A2
5
5.5
10
14
8
0.5
Emile Maurin 625226
625226
Inox A2
6
7.0
16
16
10
0.5
Emile Maurin 625228
625228
Inox A2
8
9.0
20
20
13
1.0
Emile Maurin 6252210
6252210
Inox A2
10
11.0
25
22
18
1.0
Emile Maurin 6252212
6252212
Inox A2
12
14.0
28
24
21
1.0
Emile Maurin 6252214
6252214
Inox A2
14
16.0
30
28
23
1.0
Emile Maurin 6252216
6252216
Inox A2
16
18.0
34
32
27
1.0
Emile Maurin 6252218
6252218
Inox A2
18
20.0
36
36
29
1.0
Emile Maurin 6252220
6252220
Inox A2
20
22.0
40
40
32
1.0
Emile Maurin 6252222
6252222
Inox A2
22
24.0
42
44
34
1.0
Emile Maurin 6252224
6252224
Inox A2
24
27.0
45
48
37
1.5
Emile Maurin 6252227
6252227
Inox A2
27
30.0
48
55
42
1.5
Emile Maurin 6252230
6252230
Inox A2
30
33.0
55
60
46
1.5
Emile Maurin 6252233
6252233
Inox A2
33
36.0
60
66
49
1.5
Emile Maurin 6252236
6252236
Inox A2
36
39.0
65
72
53
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表