目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62520 - Frein d'écrou équerre à ailerons - NFE 25540 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62520.prj},{NB=emile_maurin_6252018},{REF=6252018},{MAT=Inox A2},{IDNR=},{D=18},{D1=20.0},{B=36},{C=36},{F=16},{R=6.0},{H=29},{M=1},{S1=1.0},{S2=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diameter
[mm]
C
Length
[mm]
F
Length
[mm]
H
Length
[mm]
S
[mm]
Emile Maurin 625204
625204
Inox A2
4
4.5
11
4
8
0.5
Emile Maurin 625205
625205
Inox A2
5
5.5
13
5
8
0.5
Emile Maurin 625206
625206
Inox A2
6
7.0
16
6
10
0.5
Emile Maurin 625208
625208
Inox A2
8
9.0
18
8
13
1.0
Emile Maurin 6252010
6252010
Inox A2
10
11.0
23
9
18
1.0
Emile Maurin 6252012
6252012
Inox A2
12
14.0
25
12
21
1.0
Emile Maurin 6252014
6252014
Inox A2
14
16.0
28
13
23
1.0
Emile Maurin 6252016
6252016
Inox A2
16
18.0
32
15
27
1.0
Emile Maurin 6252018
6252018
Inox A2
18
20.0
36
16
29
1.0
Emile Maurin 6252020
6252020
Inox A2
20
22.0
40
18
32
1.0
Emile Maurin 6252022
6252022
Inox A2
22
24.0
45
20
34
1.0
Emile Maurin 6252024
6252024
Inox A2
24
27.0
48
22
37
1.5
Emile Maurin 6252027
6252027
Inox A2
27
30.0
55
24
42
1.5
Emile Maurin 6252030
6252030
Inox A2
30
33.0
60
26
46
1.5
Emile Maurin 6252033
6252033
Inox A2
33
36.0
66
29
49
1.5
Emile Maurin 6252036
6252036
Inox A2
36
39.0
72
31
53
1.5
Emile Maurin 6252039
6252039
Inox A2
39
42.0
78
32
56
1.5
Emile Maurin 6252042
6252042
Inox A2
42
45.0
84
35
61
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表