目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62516 - Rondelle conique striée de serrage série large - NFE 25511 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62516.prj},{NB=emile_maurin_625165},{REF=625165},{D=5},{D1=5.1},{D2=16},{S=1.2},{H=2.10},{B=0.36},{NOM=36},{D3=8.0},{D4=6.0},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 625164
625164
4.1
14
1.0
Emile Maurin 625165
625165
5.1
16
1.2
Emile Maurin 625166
625166
6.1
18
1.4
Emile Maurin 625168
625168
8.2
22
1.6
Emile Maurin 6251610
6251610
10.2
27
1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表