目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62512 - Rondelle élastique "GROWER" - DIN 127B - Inox A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a1
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a1/62512.prj},{NB=emile_maurin_6251216},{REF=6251216},{MAT=Inox A2},{IDNR=},{NENN=16.000},{D=16.0},{D1=16.2},{D2=27.4},{S=3.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
ⁿ/ₐ
D1
Transition diameter
[mm]
D2
Diameter of the bearing face
[mm]
S
Height
[mm]
Emile Maurin 625122
625122
Inox A2
2.0
2.1
4.1
0.5
Emile Maurin 625122,5
625122,5
Inox A2
2.5
2.6
5.1
0.6
Emile Maurin 625123
625123
Inox A2
3.0
3.1
6.2
0.8
Emile Maurin 625124
625124
Inox A2
4.0
4.1
7.6
0.9
Emile Maurin 625125
625125
Inox A2
5.0
5.1
9.2
1.2
Emile Maurin 625126
625126
Inox A2
6.0
6.1
11.8
1.6
Emile Maurin 625128
625128
Inox A2
8.0
8.1
14.8
2.0
Emile Maurin 6251210
6251210
Inox A2
10.0
10.2
18.1
2.2
Emile Maurin 6251212
6251212
Inox A2
12.0
12.2
21.1
2.5
Emile Maurin 6251214
6251214
Inox A2
14.0
14.2
24.4
3.0
Emile Maurin 6251216
6251216
Inox A2
16.0
16.2
27.4
3.5
Emile Maurin 6251218
6251218
Inox A2
18.0
18.2
29.4
3.5
Emile Maurin 6251220
6251220
Inox A2
20.0
20.2
33.6
4.0
Emile Maurin 6251222
6251222
Inox A2
22.0
22.5
35.9
4.0
Emile Maurin 6251224
6251224
Inox A2
24.0
24.5
40.0
5.0
Emile Maurin 6251227
6251227
Inox A2
27.0
27.5
43.0
5.0
Emile Maurin 6251230
6251230
Inox A2
30.0
30.5
48.2
6.0
Emile Maurin 6251233
6251233
Inox A2
33.0
33.5
55.2
6.0
Emile Maurin 6251236
6251236
Inox A2
36.0
36.5
58.2
6.0
Emile Maurin 6251239
6251239
Inox A2
39.0
39.5
61.2
6.0
Emile Maurin 6251242
6251242
Inox A2
42.0
42.5
68.2
7.0
Emile Maurin 6251248
6251248
Inox A2
48.0
49.0
75.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 62618 - Prevalling torque type dome cap nut plastic insert DIN 98...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62702 - Spring type straight pin heavy duty - ISO 8752 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62761 - Retaining ring for bore DIN 472 - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62205 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62206 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62221 - Raised countersunk head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表