目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64624 - Ecrou bas hexagonal filetage métrique pas fin - DIN 439 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64624.prj},{NB=emile_maurin_6462412X150},{REF=6462412X150},{DXP=12x150},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M 12},{D=12},{D1=10.376},{P=1.500},{M=6},{S=19},{S1=18},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
DXP
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(sur demande)
[mm]
Emile Maurin 646248X100
646248X100
8x100
Acier inoxydable A4
8
4
13
13
Emile Maurin 6462410X100
6462410X100
10x100
Acier inoxydable A4
10
5
17
16
Emile Maurin 6462410X125
6462410X125
10x125
Acier inoxydable A4
10
5
17
16
Emile Maurin 6462412X125
6462412X125
12x125
Acier inoxydable A4
12
6
19
18
Emile Maurin 6462412X150
6462412X150
12x150
Acier inoxydable A4
12
6
19
18
Emile Maurin 6462414X150
6462414X150
14x150
Acier inoxydable A4
14
7
22
21
Emile Maurin 6462416X150
6462416X150
16x150
Acier inoxydable A4
16
8
24
24
Emile Maurin 6462418X150
6462418X150
18x150
Acier inoxydable A4
18
9
27
27
Emile Maurin 6462420X150
6462420X150
20x150
Acier inoxydable A4
20
10
30
30
Emile Maurin 6462424X150
6462424X150
24x150
Acier inoxydable A4
24
12
36
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表