目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62616 - Ecrou bas carré - DIN 562 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62616.prj},{NB=emile_maurin_626165},{REF=626165},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M 5},{D=5},{D1=4.134},{P=0.800},{M=2.7},{S=8.0},{S1=8.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(sur demande)
[mm]
Emile Maurin 626163
626163
Acier inoxydable A2
3
1.8
5.5
5.5
Emile Maurin 626164
626164
Acier inoxydable A2
4
2.2
7.0
7.0
Emile Maurin 626165
626165
Acier inoxydable A2
5
2.7
8.0
8.0
Emile Maurin 626166
626166
Acier inoxydable A2
6
3.2
10.0
10.0
Emile Maurin 626168
626168
Acier inoxydable A2
8
4.0
13.0
13.0
Emile Maurin 6261610
6261610
Acier inoxydable A2
10
5.0
17.0
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表