目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62604 - Ecrou borgne - DIN 1587 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62604.prj},{NB=emile_maurin_6260410},{REF=6260410},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M10},{D=10.0},{D1=8.376},{P=1.500},{DA=10.800},{DH=15.000},{DW=14.300},{X=3.000},{G2=0.000},{M=18},{M1=8.000},{S=17.0},{S1=16.0},{T=12.650},{FORM=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(sur demande)
[mm]
Emile Maurin 626042,5
626042,5
Acier inoxydable A2
2.5
4
5.0
5.0
Emile Maurin 626043
626043
Acier inoxydable A2
3.0
7
5.5
5.5
Emile Maurin 626044
626044
Acier inoxydable A2
4.0
8
7.0
7.0
Emile Maurin 626045
626045
Acier inoxydable A2
5.0
10
8.0
8.0
Emile Maurin 626046
626046
Acier inoxydable A2
6.0
12
10.0
10.0
Emile Maurin 626047
626047
Acier inoxydable A2
7.0
13
11.0
11.0
Emile Maurin 626048
626048
Acier inoxydable A2
8.0
15
13.0
13.0
Emile Maurin 6260410
6260410
Acier inoxydable A2
10.0
18
17.0
16.0
Emile Maurin 6260412
6260412
Acier inoxydable A2
12.0
22
19.0
18.0
Emile Maurin 6260414
6260414
Acier inoxydable A2
14.0
25
22.0
21.0
Emile Maurin 6260416
6260416
Acier inoxydable A2
16.0
28
24.0
24.0
Emile Maurin 6260418
6260418
Acier inoxydable A2
18.0
32
27.0
27.0
Emile Maurin 6260420
6260420
Acier inoxydable A2
20.0
34
30.0
30.0
Emile Maurin 6260422
6260422
Acier inoxydable A2
22.0
39
32.0
34.0
Emile Maurin 6260424
6260424
Acier inoxydable A2
24.0
42
36.0
36.0
Emile Maurin 6260427
6260427
Acier inoxydable A2
27.0
47
41.0
41.0
Emile Maurin 6260430
6260430
Acier inoxydable A2
30.0
52
46.0
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表