目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 22110 - Ecrou hexagonal Hu - ISO 4032 - Acier classe 10 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/22110.prj},{NB=emile_maurin_2211018},{REF=2211018},{MAT=Acier classe 10 brut},{D=18},{M=15.8},{S=27},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 221105
221105
Acier classe 10 brut
5
4.7
8
Emile Maurin 221106
221106
Acier classe 10 brut
6
5.2
10
Emile Maurin 221108
221108
Acier classe 10 brut
8
6.8
13
Emile Maurin 2211010
2211010
Acier classe 10 brut
10
8.4
16
Emile Maurin 2211012
2211012
Acier classe 10 brut
12
10.8
18
Emile Maurin 2211014
2211014
Acier classe 10 brut
14
12.8
21
Emile Maurin 2211016
2211016
Acier classe 10 brut
16
14.8
24
Emile Maurin 2211018
2211018
Acier classe 10 brut
18
15.8
27
Emile Maurin 2211020
2211020
Acier classe 10 brut
20
18.0
30
Emile Maurin 2211022
2211022
Acier classe 10 brut
22
19.4
34
Emile Maurin 2211024
2211024
Acier classe 10 brut
24
21.5
36
Emile Maurin 2211027
2211027
Acier classe 10 brut
27
23.8
41
Emile Maurin 2211030
2211030
Acier classe 10 brut
30
25.6
46
Emile Maurin 2211033
2211033
Acier classe 10 brut
33
28.7
50
Emile Maurin 2211036
2211036
Acier classe 10 brut
36
31.0
55
Emile Maurin 2211042
2211042
Acier classe 10 brut
42
34.0
65
Emile Maurin 2211056
2211056
Acier classe 10 brut
56
45.0
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表