目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43430ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Nylstop type T08 - NFE 25412 ISO 10511 - Acier Zn Nickel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous autofreinés
Non metal ring
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_autofreines/anneau_non_metal/43430znni.prj},{NB=emile_maurin_43430ZNNI 10},{REF=43430ZNNI 10},{MAT=Acier zingué classe 6},{NENN=M10},{D=10},{D1=8.376},{P=1.500},{DA=10.800},{M=11.1},{M1=6.500},{S=17.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
Emile Maurin 43430ZNNI 6
43430ZNNI 6
Acier zingué classe 6
6
6.1
10.0
Emile Maurin 43430ZNNI 8
43430ZNNI 8
Acier zingué classe 6
8
8.8
13.0
Emile Maurin 43430ZNNI 10
43430ZNNI 10
Acier zingué classe 6
10
11.1
17.0
Emile Maurin 43430ZNNI 12
43430ZNNI 12
Acier zingué classe 6
12
11.7
19.0
Emile Maurin 43430ZNNI 16
43430ZNNI 16
Acier zingué classe 6
16
14.0
24.0
Emile Maurin 43430ZNNI 20
43430ZNNI 20
Acier zingué classe 6
20
16.6
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表