目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20014 - Vis à tête hexagonale partiellement filetée - ISO 4014 - Acier classe 8.8 Galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
Classe 8.8
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_8.8/20014.prj},{NB=emile_maurin_2001416X120},{REF=2001416X120},{DXL=16x120},{MAT=Acier galvanisé à chaud classe 8.8},{IDNR=},{D=16},{D3=13.546},{P=2.000},{L=120},{LG=82.000},{LS=72.000},{S=24},{C=0.800},{DA=17.700},{DW=22.490},{K=10.0},{R=0.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
B
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 200148X35
200148X35
8x35
8
22.000
13
5.3
Emile Maurin 200148X40
200148X40
8x40
8
22.000
13
5.3
Emile Maurin 200148X45
200148X45
8x45
8
22.000
13
5.3
Emile Maurin 200148X50
200148X50
8x50
8
22.000
13
5.3
Emile Maurin 200148X60
200148X60
8x60
8
22.000
13
5.3
Emile Maurin 200148X70
200148X70
8x70
8
22.000
13
5.3
Emile Maurin 200148X80
200148X80
8x80
8
22.000
13
5.3
Emile Maurin 200148X100
200148X100
8x100
8
22.000
13
5.3
Emile Maurin 2001410X45
2001410X45
10x45
10
26.000
16
6.4
Emile Maurin 2001410X50
2001410X50
10x50
10
26.000
16
6.4
Emile Maurin 2001410X55
2001410X55
10x55
10
26.000
16
6.4
Emile Maurin 2001410X60
2001410X60
10x60
10
26.000
16
6.4
Emile Maurin 2001410X70
2001410X70
10x70
10
26.000
16
6.4
Emile Maurin 2001410X80
2001410X80
10x80
10
26.000
16
6.4
Emile Maurin 2001410X90
2001410X90
10x90
10
26.000
16
6.4
Emile Maurin 2001410X100
2001410X100
10x100
10
26.000
16
6.4
Emile Maurin 2001410X110
2001410X110
10x110
10
26.000
16
6.4
Emile Maurin 2001410X120
2001410X120
10x120
10
26.000
16
6.4
Emile Maurin 2001410X130
2001410X130
10x130
10
32.000
16
6.4
Emile Maurin 2001410X140
2001410X140
10x140
10
32.000
16
6.4
Emile Maurin 2001410X150
2001410X150
10x150
10
32.000
16
6.4
Emile Maurin 2001410X160
2001410X160
10x160
10
32.000
16
6.4
Emile Maurin 2001410X180
2001410X180
10x180
10
32.000
16
6.4
Emile Maurin 2001412X45
2001412X45
12x45
12
30.000
18
7.5
Emile Maurin 2001412X50
2001412X50
12x50
12
30.000
18
7.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表