目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
SQN - SQN Compact cylinder
EMC
执行元件
超薄气缸
SQN系列超薄气缸
Powered by
CAD模型選擇
{emc/cylinder/compact_cylinder/sq-series/sq_djsasb_asmtab.prj},{NB=SQN32X5},{SERIESNO=SQN},{TYPENO=},{BORE=32},{STROKE=5},{POS=0},{ADJUSTABLESTR=0},{MAGNETNO=},{PISTONROD=},{THREADTYPE=},{MT=},{SWITCH=},{B1=7.0},{B2=28.5},{F=5.0},{H=20.5},{I=19},{J=8},{K1=M8x1.25},{K2=M14x1.5},{M=4.0},{O=PT1/8},{O1=9.728},{O2=0.000},{P1=9.000},{P2=M6x1.0},{P21=6.000},{P22=1.000},{P3=17.0},{P4=5.5},{Q=28.0},{S=45},{T1=34.0},{T2=-},{V=16},{W=14},{J1=7.0},{PPATH=sq_djsasb_series/assemblies/sq_djsasb_asmtpl.prj},{P11=5.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIESNO
系列代码
ⁿ/ₐ
BORE
缸径
[mm]
B1
[mm]
B2
[mm]
F
[mm]
H
[mm]
I
[mm]
J
[mm]
K1
[mm]
K2
[mm]
M
[mm]
O
[mm]
O1
[mm]
O2
[mm]
P1
[mm]
P2
ⁿ/ₐ
P21
[mm]
P22
[mm]
P3
[mm]
P4
[mm]
Q
[mm]
S
[mm]
T1
[mm]
T2
[mm]
V
[mm]
W
[mm]
J1
[mm]
P11
ⁿ/ₐ
SQN12X5
SQN
12
3.5
14.0
3.5
9
8
4
M3x0.5
M5x0.8
3.5
M5x0.8
5.000
0.800
6.500
M4x0.7
4.000
0.700
11.0
3.5
17.0
25
15.5
22
6
5
4.0
3.4
SQN16X5
SQN
16
3.5
15.5
3.5
10
10
5
M4x0.7
M6x1.0
3.0
M5x0.8
5.000
0.800
6.500
M4x0.7
4.000
0.700
11.0
3.5
21.0
29
20.0
28
8
6
5.0
3.4
SQN20X5
SQN
20
4.5
18.5
4.5
12
12
6
M5x0.8
M8x1.25
4.0
M5x0.8
5.000
0.800
9.000
M6x1.0
6.000
1.000
17.0
5.5
25.0
36
25.5
36
10
8
6.0
5.4
SQN25X5
SQN
25
5.0
22.5
5.0
15
17
6
M6x1
M10x1.25
4.5
M5x0.8
5.000
0.800
9.000
M6x1.0
6.000
1.000
17.0
5.5
27.0
40
28.0
40
12
10
6.0
5.4
SQN32X5
SQN
32
7.0
28.5
5.0
20.5
19
8
M8x1.25
M14x1.5
4.0
PT1/8
9.728
0.000
9.000
M6x1.0
6.000
1.000
17.0
5.5
28.0
45
34.0
-
16
14
7.0
5.4
SQN40X5
SQN
40
7.0
28.5
5.0
20.5
19
8
M8x1.25
M14x1.5
4.0
PT1/8
9.728
0.000
9.000
M6x1.0
6.000
1.000
17.0
5.5
28.0
52
40.0
-
16
14
7.0
5.4
SQN50X5
SQN
50
8.0
33.5
5.0
26
27
11
M10x1.5
M18x1.5
4.0
PT1/4
13.157
0.000
11.000
M8x1.25
8.000
1.250
22.0
6.5
29.0
64
50.0
-
20
17
8.0
6.5
SQN63X5
SQN
63
8.0
33.5
5.0
26
27
11
M10x1.5
M18x1.5
4.0
PT1/4
13.157
0.000
14.000
M10x1.5
10.000
1.500
28.5
9.0
29.0
77
60.0
-
20
17
8.0
8.9
SQN80X5
SQN
80
10.0
43.5
8.0
32.5
32
13
M16x2
M22x1.5
6.0
PT3/8
16.662
0.000
17.500
M12x1.75
12.000
1.750
35.5
11.0
35.5
98
77.0
-
25
22
10.0
10.9
SQN100X5
SQN
100
12.0
43.5
8.0
32.5
36
13
M20x2.5
M26x1.5
5.5
PT3/8
16.662
0.000
17.500
M12x1.75
12.000
1.750
35.5
11.0
42.5
117
94.0
-
32
27
13.5
10.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表