目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHK - Schraubkupplung
Gates Tube Fittings
Messtechnik
Schraub-System CSHK 630 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_cshk_630_bar/cshk.prj},{NB=CSHKM1215},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSHKM1215},{BZ=CSHK M 12X1,5/ WD/ZN},{INFO=Schraubkupplung},{G=M 12X1,5},{NDR=12.000},{KDR=10.160},{BZE=MIN},{NG=MIN},{TYP=1.000},{I=12.000},{L=40.000},{S=17.000},{GEW=0.000},{DF=E},{OBLF=Zink-Nickel},{SK=CSHK},{WERK=Stahl},{BESTNR1=CSHKM1215},{BESTNR2=CSHKM1215}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Notation
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
G
Gewinde G Nenndurchmesser
ⁿ/ₐ
L
Laenge L
[mm]
S
Schluesselweite S
[mm]
OBLF
Oberflaeche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
CSHK12U
Gates Tube Fittings GmbH
CSHK 1/2" UNF/ZN
Schraubkupplung
1/2-20 UNF
36.000
17.000
Zink-Nickel
Stahl
CSHK14N
Gates Tube Fittings GmbH
CSHK 1/4" / NPT/ZN
Schraubkupplung
1/4" NPT
40.000
19.000
Zink-Nickel
Stahl
CSHK18N
Gates Tube Fittings GmbH
CSHK 1/8" / NPT/ZN
Schraubkupplung
1/8" NPT
38.000
17.000
Zink-Nickel
Stahl
CSHK516U
Gates Tube Fittings GmbH
CSHK 5/16" UNF/ZN
Schraubkupplung
5/16-24 UNF
36.000
17.000
Zink-Nickel
Stahl
CSHK716U
Gates Tube Fittings GmbH
CSHK 7/16" UNF/ZN
Schraubkupplung
7/16-20 UNF
38.000
17.000
Zink-Nickel
Stahl
CSHK916U
Gates Tube Fittings GmbH
CSHK 9/16" UNF/ZN
Schraubkupplung
9/16-18 UNF
40.000
19.000
Zink-Nickel
Stahl
CSHKM101
Gates Tube Fittings GmbH
CSHK M 10X1/ZN
Schraubkupplung
M 10X1
38.000
17.000
Zink-Nickel
Stahl
CSHKM1215
Gates Tube Fittings GmbH
CSHK M 12X1,5/ WD/ZN
Schraubkupplung
M 12X1,5
40.000
17.000
Zink-Nickel
Stahl
CSHKM1415
Gates Tube Fittings GmbH
CSHK M 14X1,5/ZN
Schraubkupplung
M 14X1,5
40.000
19.000
Zink-Nickel
Stahl
CSHKM1615
Gates Tube Fittings GmbH
CSHK M 16X1,5/ZN
Schraubkupplung
M 16X1,5
37.000
22.000
Zink-Nickel
Stahl
CSHKM81
Gates Tube Fittings GmbH
CSHK M 8X1/ZN
Schraubkupplung
M 8X1
38.000
17.000
Zink-Nickel
Stahl
CSHKR14
Gates Tube Fittings GmbH
CSHK R 1/4"/ZN
Schraubkupplung
R 1/4"
40.000
19.000
Zink-Nickel
Stahl
CSHKR14K
Gates Tube Fittings GmbH
CSHK R 1/4" K/ZN
Schraubkupplung
R 1/4" K
36.000
17.000
Zink-Nickel
Stahl
CSHKR14W
Gates Tube Fittings GmbH
CSHK R 1/4"/WD/ZN
Schraubkupplung
R 1/4"
40.000
19.000
Zink-Nickel
Stahl
CSHKR18K
Gates Tube Fittings GmbH
CSHK R 1/8" K/ZN
Schraubkupplung
R 1/8" K
36.000
17.000
Zink-Nickel
Stahl
CSHKR18W
Gates Tube Fittings GmbH
CSHK R 1/8" / WD/ZN
Schraubkupplung
R 1/8"
37.000
17.000
Zink-Nickel
Stahl
CSHKR38
Gates Tube Fittings GmbH
CSHK R 3/8"/ZN
Schraubkupplung
R 3/8"
37.000
22.000
Zink-Nickel
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表