383 - FEMALE TEE
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/female_tee.prj},{NB=383004004(400)},{CODE=383004004},{LOD=400},{S=40 X 1 ¼\" X 40},{L=220.5},{L1=75.0},{L2=24.0},{D1=78.0},{D2=41.0},{R=1 1/4},{H=65.00},{W=364},{MAT=Polypropylene},{PN=16},{PU=45},{RMM=41.910},{REG=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
R
[Inch]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
383001601
383001601
16 X ½" X 16
112.0
42.5
20.5
39.0
17.5
1/2
38.25
54
Polypropylene
16
320
383001602
383001602
16 X ¾" X 16
113.5
46.5
18.5
39.0
17.5
3/4
28.75
58
Polypropylene
16
320
383002001
383002001
20 X ½" X 20
128.0
48.5
20.5
46.0
22.0
1/2
40.00
84
Polypropylene
16
225
383002002
383002002
20 X ¾" X 20
130.0
48.5
23.0
46.0
22.0
3/4
43.00
88
Polypropylene
16
225
383002501
383002501
25 X ½" X 25
140.5
52.5
17.0
52.0
27.0
1/2
41.50
106
Polypropylene
16
160
383002502
383002502
25 X ¾" X 25
140.5
52.5
20.0
52.0
27.0
3/4
44.00
108
Polypropylene
16
160
383002503
383002503
25 X 1" X 25
140.5
55.5
21.5
52.0
27.0
1
36.50
121
Polypropylene
16
160
383003202
383003202
32 X ¾" X 32
177.5
63.0
18.5
62.5
33.5
3/4
51.25
184
Polypropylene
16
100
383003203
383003203
32 X 1" X 32
177.5
63.0
22.5
62.5
33.5
1
53.75
175
Polypropylene
16
100
383004004
383004004
40 X 1 ¼" X 40
220.5
75.0
24.0
78.0
41.0
1 1/4
65.00
364
Polypropylene
16
45
383004005
383004005
40 X 1 ½" X 40
223.0
76.0
24.0
78.0
41.0
1 1/2
64.50
364
Polypropylene
16
45
383005005
383005005
50 X 1 ½" X 50
250.5
84.5
27.0
91.0
51.0
1 1/2
69.50
533
Polypropylene
16
30
383005006
383005006
50 X 2" X 50
251.0
84.5
30.5
91.0
51.0
2
74.00
548
Polypropylene
16
30
383006306
383006306
63 X 2" X 63
312.5
101.0
37.0
108.5
65.0
2
95.50
871
Polypropylene
16
18
383006307
383006307
63 X 2 ½" X 63
316.0
101.0
35.0
108.5
65.0
2 1/2
97.50
936
Polypropylene
16
18
383007506
383007506
75 X 2" X 75
338.0
121.0
30.5
129.0
77.0
2
92.00
1275
Polypropylene
16
10
383007507
383007507
75 X 2 ½" X 75
338.0
121.0
36.0
129.0
77.0
2 1/2
97.00
1350
Polypropylene
16
10
383007508
383007508
75 X 3" X 75
338.0
121.0
39.5
129.0
77.0
3
104.00
1370
Polypropylene
16
10
383009008
383009008
90 X 3" X 90
411.5
149.0
43.5
150.0
91.5
3
120.25
2120
Polypropylene
16
7
383011009
383011009
110 X 4" X 110
573.0
179.0
43.0
176.0
111.5
4
130.75
3890
Polypropylene
16
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表