382B - 90° FEMALE ELBOW
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/female_elbow.prj},{NB=382B04004(400)},{CODE=382B04004},{LOD=400},{S=40 X 1 ¼\"},{L=146.5},{L1=87.5},{L2=24.0},{D1=78.0},{D2=41.0},{R=1 1/4},{W=219},{MAT=Polypropylene},{PN=16},{PU=75},{RMM=41.910},{D=78.0},{REG=16.80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
R
[Inch]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
382B02001
382B02001
20 X ½"
87.0
57.0
17.0
46.0
22.0
1/2
48
Polypropylene
16
375
382B02002
382B02002
20 X ¾"
90.0
52.0
17.0
46.0
22.0
3/4
58
Polypropylene
16
375
382B02501
382B02501
25 X ½"
94.0
56.5
17.5
52.0
27.0
1/2
52
Polypropylene
16
260
382B02502
382B02502
25 X ¾"
99.5
59.0
18.0
52.0
27.0
3/4
65
Polypropylene
16
260
382B02503
382B02503
25 X 1"
94.5
46.0
22.0
52.0
27.0
1
64
Polypropylene
16
260
382B03202
382B03202
32 X ¾"
115.0
73.0
18.0
62.5
33.5
3/4
99
Polypropylene
16
180
382B03203
382B03203
32 X 1"
119.0
70.5
22.0
62.5
33.5
1
105
Polypropylene
16
180
382B04004
382B04004
40 X 1 ¼"
146.5
87.5
24.0
78.0
41.0
1 1/4
219
Polypropylene
16
75
382B04005
382B04005
40 X 1 ½"
147.5
87.0
24.5
78.0
41.0
1 1/2
214
Polypropylene
16
75
382B05005
382B05005
50 X 1 ½"
160.0
93.5
27.5
91.0
51.0
1 1/2
306
Polypropylene
16
55
382B05006
382B05006
50 X 2"
165.0
92.5
31.5
91.0
51.0
2
340
Polypropylene
16
55
382B06306
382B06306
63 X 2"
198.0
114.5
32.0
108.5
65.0
2
516
Polypropylene
16
30
382B06307
382B06307
63 X 2 ½"
209.0
117.0
32.5
108.5
65.0
2 1/2
561
Polypropylene
16
30
382B07507
382B07507
75 X 2 ½"
224.0
131.5
31.5
129.0
77.0
2 1/2
787
Polypropylene
16
15
382B07508
382B07508
75 X 3"
230.0
129.0
41.0
129.0
77.0
3
837
Polypropylene
16
15
382B09008
382B09008
90 X 3"
278.0
161.0
38.0
150.0
91.5
3
1232
Polypropylene
16
10
382B11009
382B11009
110 X 4"
343.0
207.5
46.5
176.0
111.5
4
2267
Polypropylene
16
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表