332A - 90° MALE ELBOW
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16/male_elbow.prj},{NB=332A03203(400)},{CODE=332A03203},{LOD=400},{S=32 X 1\"},{L=117.0},{L1=72.0},{L2=20.5},{D1=62.5},{D2=33.5},{R=1},{W=110},{MAT=Polypropylene},{PN=16},{PU=180},{RMM=33.249},{D=62.5},{REG=13.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
R
[Inch]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
332A01601
332A01601
16 X ½"
76.5
48.0
16.5
39.0
17.5
1/2
30
Polypropylene
16
600
332A01602
332A01602
16 X ¾"
75.0
46.0
19.0
39.0
17.5
3/4
30
Polypropylene
16
600
332A02001
332A02001
20 X ½"
88.0
56.5
16.5
46.0
22.0
1/2
40
Polypropylene
16
425
332A02002
332A02002
20 X ¾"
88.5
52.5
17.5
46.0
22.0
3/4
50
Polypropylene
16
425
332A02501
332A02501
25 X ½"
92.5
58.5
16.5
52.0
27.0
1/2
60
Polypropylene
16
360
332A02502
332A02502
25 X ¾"
93.0
58.0
17.5
52.0
27.0
3/4
60
Polypropylene
16
320
332A02503
332A02503
25 X 1"
94.5
56.0
20.5
52.0
27.0
1
70
Polypropylene
16
300
332A03202
332A03202
32 X ¾"
113.5
71.0
17.0
62.5
33.5
3/4
100
Polypropylene
16
180
332A03203
332A03203
32 X 1"
117.0
72.0
20.5
62.5
33.5
1
110
Polypropylene
16
180
332A04004
332A04004
40 X 1 ¼"
146.0
88.0
22.5
78.0
41.0
1 1/4
190
Polypropylene
16
90
332A04005
332A04005
40 X 1 ½"
146.5
88.0
21.5
78.0
41.0
1 1/2
190
Polypropylene
16
90
332A05005
332A05005
50 X 1 ½"
160.5
94.0
21.5
91.0
51.0
1 1/2
290
Polypropylene
16
60
332A05006
332A05006
50 X 2"
161.0
96.0
25.5
91.0
51.0
2
290
Polypropylene
16
60
332A06306
332A06306
63 X 2"
193.0
114.0
25.5
108.5
65.0
2
470
Polypropylene
16
30
332A06307
332A06307
63 X 2 ½"
199.0
116.0
28.5
108.5
65.0
2 1/2
490
Polypropylene
16
30
332A07507
332A07507
75 X 2 ½"
224.0
128.5
28.5
129.0
77.0
2 1/2
702
Polypropylene
16
15
332A07508
332A07508
75 X 3"
222.5
129.0
33.0
129.0
77.0
3
752
Polypropylene
16
15
332A09008
332A09008
90 X 3"
279.5
162.5
33.0
150.0
91.5
3
1153
Polypropylene
16
10
332A11009
332A11009
110 X 4"
341.5
206.5
42.5
176.0
111.5
4
2037
Polypropylene
16
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表