目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.543 - Handles
Elesa+Ganter
手柄
M.543
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_543_combi/170_m543.prj},{NB=Handles M.543/140 B-M8-C2},{PARTNUMBER=37292},{DESCRIPTION=M.543/140 B-M8-C2},{DIM01=134},{DIM02=117±0.5},{DIM03=M8},{DIM04=38},{DIM05=7.5},{DIM06=25},{DIM07=102},{DIM08=13},{DIM09=3000},{DIM10=1600},{DIM11=12},{DIM12=9},{DIM13=-},{WEIGHT=52},{L=134},{F=117.0},{H=38},{B=7.500},{LL=25},{L1=102},{NDM=8.0},{KDM=6.647},{P=13.0},{R1=4.0},{R2=8},{R3=4.0},{H1=0.000},{H2=15},{COLOR=0.93,0.33,0.00,0.00},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
F
ⁿ/ₐ
DIM03
d6H
ⁿ/ₐ
DIM04
H.
[mm]
DIM05
B
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
p
[mm]
DIM09
F1
[N]
DIM10
F2
[N]
DIM11
L1
[J]
DIM12
L2
[J]
DIM13
h1
[mm]
WEIGHT
重量
[g]
Handles M.543/110 B-M6-C9
37283
M.543/110 B-M6-C9
107
93±0.5
M6
36
6
21
79
10
2000
1800
10
6
-
36
Handles M.543/110 B-M6-C2
37284
M.543/110 B-M6-C2
107
93±0.5
M6
36
6
21
79
10
2000
1800
10
6
-
36
Handles M.543/120 B-M5-C9
37287
M.543/120 B-M5-C9
120
105±0.5
M5
37
7
23
90
10
2000
1800
10
7
-
40
Handles M.543/120 B-M5-C2
37289
M.543/120 B-M5-C2
120
105±0.5
M5
37
7
23
90
10
2000
1800
10
7
-
38
Handles M.543/120 B-M6-C9
37288
M.543/120 B-M6-C9
120
105±0.5
M6
37
7
23
90
10
2000
1800
10
7
-
40
Handles M.543/120 B-M6-C2
37290
M.543/120 B-M6-C2
120
105±0.5
M6
37
7
23
90
10
2000
1800
10
7
-
38
Handles M.543/140 B-M6-C9
37285
M.543/140 B-M6-C9
134
117±0.5
M6
38
7.5
25
102
12
3000
1600
12
9
-
56
Handles M.543/140 B-M6-C2
37286
M.543/140 B-M6-C2
134
117±0.5
M6
38
7.5
25
102
12
3000
1600
12
9
-
56
Handles M.543/140 B-M8-C9
37291
M.543/140 B-M8-C9
134
117±0.5
M8
38
7.5
25
102
13
3000
1600
12
9
-
52
Handles M.543/140 B-M8-C2
37292
M.543/140 B-M8-C2
134
117±0.5
M8
38
7.5
25
102
13
3000
1600
12
9
-
52
Handles M.543/150 B-M8-C9
37296
M.543/150 B-M8-C9
150
132±0.5
M8
45
7.5
26
116
13
2000
1800
18
16
-
59
Handles M.543/150 B-M8-C2
37297
M.543/150 B-M8-C2
150
132±0.5
M8
45
7.5
26
116
13
2000
1800
18
16
-
59
Handles M.543/200 B-M8-C9
37381
M.543/200 B-M8-C9
200
179±1
M8
51
9
28
160
13
3000
2300
24
30
-
93
Handles M.543/200 B-M8-C2
37382
M.543/200 B-M8-C2
200
179±1
M8
51
9
28
160
13
3000
2300
24
30
-
93
Handles M.543/200 B-M10-C...
37383
M.543/200 B-M10-C9
200
179±1
M10
51
9
28
160
13
3200
2500
24
30
-
88
Handles M.543/200 B-M10-C...
37384
M.543/200 B-M10-C2
200
179±1
M10
51
9
28
160
13
3200
2500
24
30
-
88
Handles M.543/140 N-B-M6
37280
M.543/140 N-B-M6
134
117±0.5
M6
38
7.5
25
102
12
1900
950
9
4
-
47
Handles M.543/140 p-M6x12...
37293
M.543/140 p-M6x12-C9
134
117±0.5
M6
38
7.5
25
102
-
2200
1400
11
9
12
56
Handles M.543/140 p-M6x12...
37294
M.543/140 p-M6x12-C2
134
117±0.5
M6
38
7.5
25
102
-
2200
1400
11
9
12
56
Handles M.543/200 p-M8x16...
37387
M.543/200 p-M8x16-C9
200
179±1
M8
51
9
28
160
-
3400
2600
24
30
16
109
Handles M.543/200 p-M8x16...
37388
M.543/200 p-M8x16-C2
200
179±1
M8
51
9
28
160
-
3400
2600
24
30
16
109
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表