目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.443-SH - Handles
Elesa+Ganter
手柄
M.443
M.443-SH
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_443_combi/m_443_sh/167_m443_sh.prj},{NB=Handles M.443/145-SH},{PARTNUMBER=37146},{DESCRIPTION=M.443/145-SH},{DIM01=142},{DIM02=122±1},{DIM03=6.5},{DIM04=12},{DIM05=41},{DIM06=15},{DIM07=7},{DIM08=26},{DIM09=100},{DIM10=3700},{DIM11=2500},{DIM12=25},{DIM13=14},{WEIGHT=45},{L=142},{F=122.0},{H=41},{B=7.000},{LL=26},{L1=100},{D=6.5},{D1=12.0},{TB=0.450},{H2=15},{R1=4.0},{R2=8},{R3=4.0},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
F
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
h2
[mm]
DIM07
B
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
F1
[N]
DIM11
F2
[N]
DIM12
L1
[J]
DIM13
L2
[J]
WEIGHT
重量
[g]
Handles M.443/110-SH
37036
M.443/110-SH
109
93.5±0.5
5.5
10
38
13
6
21
74
3500
2500
15
8
24
Handles M.443/140-SH
37136
M.443/140-SH
137
117±1
6.5
12
41
15
7
26
93
4500
2500
20
13
44
Handles M.443/145-SH
37146
M.443/145-SH
142
122±1
6.5
12
41
15
7
26
100
3700
2500
25
14
45
Handles M.443/170-SH
37187
M.443/170-SH
160
140±1
6.5
12
46
16
7
27
113
3400
2600
27
20
64
Handles M.443/180-SH
37199
M.443/180-SH
172
150±1
6.5
12
47
16
7
27
125
3000
2600
27
15
54
Handles M.443/190-SH
37247
M.443/190-SH
179
160±1
6.5
12
50
17
7
28
132
3300
2700
29
20
70
Handles M.443/200-SH
37236
M.443/200-SH
196
179±1
6.5
12
50
17
7.5
28
151
3500
2700
33
20
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表