目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.443-EH - Handle
Elesa+Ganter
手柄
M.443
M.443 EH
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_443_combi/m_443_eh/m_443_eh.prj},{NB=Handle M.443/140-EH-8},{PARTNUMBER=37138},{DESCRIPTION=M.443/140-EH-8},{DIM01=137},{DIM02=117±1},{DIM03=8.5},{DIM04=13},{DIM05=41},{DIM06=6.0},{DIM07=15},{DIM08=7},{DIM09=26},{DIM10=93},{DIM11=4500},{DIM12=2500},{DIM13=20},{DIM14=13},{WEIGHT=44},{DIM02X=117.000},{R1=4.000},{L=101.650},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
F
[mm]
DIM03
d
[mm]
DIM04
S
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
B
[mm]
DIM09
l
[mm]
DIM10
l1
[mm]
DIM11
F1
[N]
WEIGHT
重量
[g]
Handle M.443/110-EH-5
37037
M.443/110-EH-5
109
93.5±0.5
5.5
8
38
6.0
13
6
21
74
3500
27
Handle M.443/140-EH-6
37137
M.443/140-EH-6
137
117±1
6.5
10
41
6.0
15
7
26
93
4500
44
Handle M.443/140-EH-8
37138
M.443/140-EH-8
137
117±1
8.5
13
41
6.0
15
7
26
93
4500
44
Handle M.443/145-EH-6
37141
M.443/145-EH-6
142
122±1
6.5
10
41
6.5
15
7
26
100
3700
45
Handle M.443/170-EH-6
37189
M.443/170-EH-6
160
140±1
6.5
10
46
6.5
16
7
27
113
3400
51
Handle M.443/180-EH-6
37198
M.443/180-EH-6
172
150±1
6.5
10
47
6.5
17
7
27
125
3000
54
Handle M.443/190-EH-6
37249
M.443/190-EH-6
179
160±1
6.5
10
50
6.5
17
7
28
132
3300
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表