目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 428 - Cabinet U-handles, Type B, Mounting from the operator's side
Elesa+Ganter
手柄
GN 428
GN 428 B
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn_428/gn_428_b/gn428_b.prj},{NB=Maschinengriff GN 428-AL-36-300-B-SW},{PARTNUMBER=GN 428-AL-36-300-B-SW},{COLOR=SW},{B=36},{L1=300},{L1X=141.520},{A=26},{D=M10},{NDM=10.000},{H1=71},{H2=16.6},{L2=355},{L3=40},{L4=13},{T=14},{WEIGHT=0.7700},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
[mm]
A
[mm]
D
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U-handle GN 428-A...
GN 428-AL-28-200-B-SW
28
200
18
M8
63
11.8
240
30
10
10
0.3450
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-200-B-SR
28
200
18
M8
63
11.8
240
30
10
10
0.3450
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-200-B-EL
28
200
18
M8
63
11.8
240
30
10
10
0.3450
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-250-B-SW
28
250
18
M8
63
11.8
290
30
10
10
0.3650
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-250-B-SR
28
250
18
M8
63
11.8
290
30
10
10
0.3650
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-250-B-EL
28
250
18
M8
63
11.8
290
30
10
10
0.3650
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-300-B-SW
28
300
18
M8
63
11.8
340
30
10
10
0.4100
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-300-B-SR
28
300
18
M8
63
11.8
340
30
10
10
0.4100
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-300-B-EL
28
300
18
M8
63
11.8
340
30
10
10
0.4100
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-400-B-SW
28
400
18
M8
63
11.8
440
30
10
10
0.5200
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-400-B-SR
28
400
18
M8
63
11.8
440
30
10
10
0.5200
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-28-400-B-EL
28
400
18
M8
63
11.8
440
30
10
10
0.5200
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-300-B-SW
36
300
26
M10
71
16.6
355
40
13
14
0.7700
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-300-B-SR
36
300
26
M10
71
16.6
355
40
13
14
0.7700
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-300-B-EL
36
300
26
M10
71
16.6
355
40
13
14
0.7700
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-400-B-SW
36
400
26
M10
71
16.6
455
40
13
14
0.9600
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-400-B-SR
36
400
26
M10
71
16.6
455
40
13
14
0.9600
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-400-B-EL
36
400
26
M10
71
16.6
455
40
13
14
0.9600
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-500-B-SW
36
500
26
M10
71
16.6
555
40
13
14
1.2300
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-500-B-SR
36
500
26
M10
71
16.6
555
40
13
14
1.2300
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-500-B-EL
36
500
26
M10
71
16.6
555
40
13
14
1.2300
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-600-B-SW
36
600
26
M10
71
16.6
655
40
13
14
1.4800
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-600-B-SR
36
600
26
M10
71
16.6
655
40
13
14
1.4800
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-600-B-EL
36
600
26
M10
71
16.6
655
40
13
14
1.4800
83024900
YES
Cabinet U-handle GN 428-A...
GN 428-AL-36-800-B-SW
36
800
26
M10
71
16.6
855
40
13
14
1.9300
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表