目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 427 - Cabinet ''U'' handles
Elesa+Ganter
手柄
GN 427
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn427/gn427.prj},{NB=Buegelgriff GN 427-12-100-SR},{PARTNUMBER=GN 427-12-100-SR},{OFLVIS=silber (strukturmatt)},{B=12},{L=100},{A=8},{H=40},{R=8},{AUSWAHL=55,88,100,120,180,200,235},{WEIGHT=0.0300},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
B
[mm]
L
Length
[mm]
A
[mm]
H
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet ''U'' handle GN 4...
GN 427-12-55-SW
black (textured finish)
12
55
8
40
8
0.0230
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-88-SW
black (textured finish)
12
88
8
40
8
0.0300
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-100-SW
black (textured finish)
12
100
8
40
8
0.0300
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-120-SW
black (textured finish)
12
120
8
40
8
0.0370
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-180-SW
black (textured finish)
12
180
8
40
8
0.0510
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-200-SW
black (textured finish)
12
200
8
40
8
0.0500
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-235-SW
black (textured finish)
12
235
8
40
8
0.0600
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-55-SR
silver (textured finish)
12
55
8
40
8
0.0230
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-88-SR
silver (textured finish)
12
88
8
40
8
0.0300
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-100-SR
silver (textured finish)
12
100
8
40
8
0.0300
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-120-SR
silver (textured finish)
12
120
8
40
8
0.0370
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-180-SR
silver (textured finish)
12
180
8
40
8
0.0510
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-200-SR
silver (textured finish)
12
200
8
40
8
0.0500
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-235-SR
silver (textured finish)
12
235
8
40
8
0.0600
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-55-EL
anodized
12
55
8
40
8
0.0230
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-88-EL
anodized
12
88
8
40
8
0.0300
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-100-EL
anodized
12
100
8
40
8
0.0300
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-120-EL
anodized
12
120
8
40
8
0.0370
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-180-EL
anodized
12
180
8
40
8
0.0510
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-200-EL
anodized
12
200
8
40
8
0.0500
83024900
YES
Cabinet ''U'' handle GN 4...
GN 427-12-235-EL
anodized
12
235
8
40
8
0.0600
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表