目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 425 - Cabinet ''U'' handles
Elesa+Ganter
手柄
GN 425
GN 425 AL
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn425/gn425_6/gn425_al.prj},{NB=Buegelgriff GN 425-AL-10-180-RS},{PARTNUMBER=GN 425-AL-10-180-RS},{D1=10},{L=180},{FARBE=rot},{D2=M5},{DD=5},{D3=15},{D3X=15.000},{H=43},{R=12},{T=12},{NDM=5.000},{WEIGHT=0.0556},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length ±0,25
[mm]
FARBE
Finish
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D3
[mm]
H
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet ''U'' handle GN 4...
GN 425-AL-8-55-SW
8
55
black (textured finish)
M4
12
35
10
8
0.0169
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-55-RS
8
55
red
M4
12
35
10
8
0.0169
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-55-SR
8
55
silver
M4
12
35
10
8
0.0169
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-55-EL
8
55
anodized
M4
12
35
10
8
0.0150
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-64-SW
8
64
black (textured finish)
M4
12
35
10
8
0.0190
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-64-RS
8
64
red
M4
12
35
10
8
0.0190
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-64-SR
8
64
silver
M4
12
35
10
8
0.0180
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-64-EL
8
64
anodized
M4
12
35
10
8
0.0180
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-88-SW
8
88
black (textured finish)
M4
12
35
10
8
0.0200
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-88-RS
8
88
red
M4
12
35
10
8
0.0218
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-88-SR
8
88
silver
M4
12
35
10
8
0.0210
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-88-EL
8
88
anodized
M4
12
35
10
8
0.0200
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-96-SW
8
96
black (textured finish)
M4
12
35
10
8
0.0220
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-96-RS
8
96
red
M4
12
35
10
8
0.0231
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-96-SR
8
96
silver
M4
12
35
10
8
0.0230
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-96-EL
8
96
anodized
M4
12
35
10
8
0.0220
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-100-SW
8
100
black (textured finish)
M4
12
35
10
8
0.0240
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-100-RS
8
100
red
M4
12
35
10
8
0.0254
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-100-SR
8
100
silver
M4
12
35
10
8
0.0270
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-100-EL
8
100
anodized
M4
12
35
10
8
0.0230
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-120-SW
8
120
black (textured finish)
M4
12
35
10
8
0.0265
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-120-RS
8
120
red
M4
12
35
10
8
0.0271
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-120-SR
8
120
silver
M4
12
35
10
8
0.0250
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-120-EL
8
120
anodized
M4
12
35
10
8
0.0200
83024900
YES
Cabinet ''U'' handle GN 4...
GN 425-AL-8-128-SW
8
128
black (textured finish)
M4
12
35
10
8
0.0300
83024900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表