目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EPR-PF - Flush pull handles
Elesa+Ganter
手柄
EPR-PF
Powered by
CAD模型選擇
{elesa_ganter/u_handles/epr_pf/epr_pf.prj},{NB=Flush pull handles EPR.110-PF},{PARTNUMBER=261081-C1},{DESCRIPTION=EPR.110-PF},{DIM01=109},{DIM02=73},{DIM03=24.0},{DIM04=20},{DIM05=21.5},{DIM06=91},{DIM07=96},{DIM08=42},{DIM09=9},{DIM10=1300},{DIM11=400},{WEIGHT=45},{COLOR=0},{VER=1},{COL=0.14,0.14,0.14,0.00},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
B
[mm]
DIM02
l
[mm]
DIM03
H
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
b1
[mm]
DIM07
b2
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
F1
[N]
DIM11
F2
[N]
WEIGHT
重量
[g]
Flush pull handles EPR.90...
261051-C1
EPR.90-PF-C1
90
50
19.0
17
17.5
76
79
28
7
1800
500
20
Flush pull handles EPR.90...
151001
EPR.90-PF-CLEAN
90
50
19.0
17
17.5
76
79
28
7
1800
500
20
Flush pull handles EPR.90...
150611-C1
EPR.90-PF-AE-V0-C1
90
50
19.0
17
17.5
76
79
28
7
1800
500
20
Flush pull handles EPR.11...
261081-C1
EPR.110-PF
109
73
24.0
20
21.5
91
96
42
9
1300
400
45
Flush pull handles EPR.11...
151005
EPR.110-PF-CLEAN
109
73
24.0
20
21.5
91
96
42
9
1300
400
45
Flush pull handles EPR.11...
150631-C1
EPR.110-PF-AE-V0-C1
109
73
24.0
20
21.5
91
96
42
9
1300
400
45
Flush pull handles EPR.12...
261111-C1
EPR.120-PF-C1
120
95
28.5
24
26.5
94
103
58
11
1000
250
58
Flush pull handles EPR.12...
151011
EPR.120-PF-CLEAN
120
95
28.5
24
26.5
94
103
58
11
1000
250
58
Flush pull handles EPR.12...
150651-C1
EPR.120-PF-AE-V0-C1
120
95
28.5
24
26.5
94
103
58
11
1000
250
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表