目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EBP-B - Bridge handles with back mounting
Elesa+Ganter
手柄
EBP.
EBP.B
Powered by
CAD模型選擇
{elesa_ganter/u_handles/ebp_combi/ebp_b/ebp_b.prj},{NB=Bridge handles with back mounting EBP.145 B-M8-C2},{PARTNUMBER=260241-C2},{DESCRIPTION=EBP.145 B-M8-C2},{DIM01=146.5},{DIM02=120±0.5},{DIM03=M8},{NDM=8.000},{KDM=6.647},{DIM04=27},{DIM05=40.5},{DIM06=9.5},{DIM07=93.5},{DIM08=13},{DIM09=2700},{DIM10=1800},{DIM11=10},{DIM12=4},{WEIGHT=59},{F=120.000},{R1=245.000},{R2=254.000},{R=0.925},{G=0.325},{B=0.000},{S=13},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
f
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
D
[mm]
DIM05
h
[mm]
DIM06
B
[mm]
DIM07
I1
[mm]
DIM08
p
[mm]
DIM09
F1
[N]
DIM10
F2
[N]
DIM11
L1
[J]
DIM12
L2
[J]
WEIGHT
重量
[g]
Bridge handles with back ...
260120-C1
EBP.110-B M5-C1
116.0
93.5±0.5
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260120-C17
EBP.110-B M5-C17
116.0
93.5±0.5
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260120-C2
EBP.110-B M5-C2
116.0
93.5±0.6
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260120-C3
EBP.110-B M5-C3
116.0
93.5±0.7
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260120-C4
EBP.110-B M5-C4
116.0
93.5±0.8
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260120-C5
EBP.110-B M5-C5
116.0
93.5±0.9
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260120-C6
EBP.110-B M5-C6
116.0
93.5±0.10
M5
22
35.0
7.0
72.0
10
2000
1500
8
3
46
Bridge handles with back ...
260121-C1
EBP.110 B-M6-C1
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260121-C17
EBP.110 B-M6-C17
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260121-C2
EBP.110 B-M6-C2
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260121-C3
EBP.110 B-M6-C3
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260121-C4
EBP.110 B-M6-C4
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260121-C5
EBP.110 B-M6-C5
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260121-C6
EBP.110 B-M6-C6
116.0
93.5±0.5
M6
22
35.0
7.5
72.0
12
2000
1500
8
3
45
Bridge handles with back ...
260220-C1
EBP.140 B-M6-C1
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260220-C17
EBP.140 B-M6-C17
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260220-C2
EBP.140 B-M6-C2
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260220-C3
EBP.140 B-M6-C3
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260220-C4
EBP.140 B-M6-C4
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260220-C5
EBP.140 B-M6-C5
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260220-C6
EBP.140 B-M6-C6
144.0
117±0.5
M6
26
39.0
8.5
92.0
12
2000
1800
10
4
70
Bridge handles with back ...
260221-C1
EBP.140 B-M8-C1
144.0
117±0.5
M8
26
39.0
8.5
92.0
13
2700
1800
10
4
65
Bridge handles with back ...
260221-C17
EBP.140 B-M8-C17
144.0
117±0.5
M8
26
39.0
8.5
92.0
13
2700
1800
10
4
65
Bridge handles with back ...
260221-C2
EBP.140 B-M8-C2
144.0
117±0.5
M8
26
39.0
8.5
92.0
13
2700
1800
10
4
65
Bridge handles with back ...
260221-C3
EBP.140 B-M8-C3
144.0
117±0.5
M8
26
39.0
8.5
92.0
13
2700
1800
10
4
65
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表