目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50.45 - Stainless Steel-Retaining magnets, disc-shaped, with bore
Elesa+Ganter
磁体
GN 50.45
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn50_45/gn_50_45.prj},{NB=Edelstahl-Haltemagnet GN 50.45-HF-50-10-8,5},{PARTNUMBER=GN 50.45-HF-50-10-8,5},{MWVIS=HF - Hartferrit},{D1=50 +0,2/-0,1},{H=10 +0,5/-0,2},{D1X=50},{D2=-},{D2X=0.000},{D3=8,5},{D3X=8.500},{D4=-},{D4X=0.000},{D5=22.0},{D5X=22.000},{HX=10.000},{T=8.5},{TX=8.500},{R1=24.500},{R2=22.900},{R3=0.600},{VERS=5},{NENNHF=145},{NENNSC=145},{NENN=145},{MWX= 'HF', 'Hartferrit (HF)'},{WEIGHT=0.0850},{CTN=85051190},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
MWVIS
Material of the magnet
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
T
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Haltemagnet GN ...
GN 50.45-HF-20-6-4,3
HF - Hard ferrite
20 ±0,1
6 +0,2/-0,1
4,3
-
9.5
-
-
22
0.0080
85051190
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-HF-25-7-5,5
HF - Hard ferrite
25 ±0,1
7 +0,3/-0,2
5,5
-
11.5
-
-
29
0.0150
85051190
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-HF-32-7-5,5
HF - Hard ferrite
32 ±0,1
7 +0,3/-0,2
5,5
-
11.5
-
-
58
0.0270
85051190
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-HF-40-8-5,5
HF - Hard ferrite
40 +0,2/-0,1
8 +0,4/-0,2
5,5
-
12.5
-
-
72
0.0520
85051190
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-HF-50-10-8,5
HF - Hard ferrite
50 +0,2/-0,1
10 +0,5/-0,2
-
8,5
-
22.0
8.5
145
0.0850
85051190
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-HF-63-14-6,5
HF - Hard ferrite
63 +0,3/-0,1
14 +0,5/-0,2
-
8,5
-
24.0
12.0
230
0.1950
85051190
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-SC-16-4,5-3,5
SC - Samarium, cobalt
16 ±0,1
4.5 ±0,1
3,5
-
-
6.0
3.0
41
0.0058
85051110
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-SC-20-6-4,5
SC - Samarium, cobalt
20 ±0,1
6 ±0,1
4,5
-
-
8.0
3.5
60
0.0130
85051110
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-SC-25-7-4,5
SC - Samarium, cobalt
25 ±0,1
7 ±0,2
4,5
-
-
8.0
4.0
80
0.0240
85051110
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-SC-32-7-5,5
SC - Samarium, cobalt
32 ±0,1
7 ±0,2
5,5
-
-
11.0
4.0
200
0.0390
85051110
YES
Edelstahl-Haltemagnet GN ...
GN 50.45-SC-40-8-5,5
SC - Samarium, cobalt
40 ±0,1
8 ±0,2
5,5
-
-
10.5
4.0
420
0.0750
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表