目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VRTP+IR - Spoked handwheels with fold-away handle
Elesa+Ganter
操作件
VRTP.
VRTP+IR
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vrtp_combi/vrtp_ir/vrtp_ir_new_asmtab.prj},{NB=Spoked handwheels with fold-away handle VRTP.375+IR A-26(1)},{PARTNUMBER=79031-R},{DESCRIPTION=VRTP.375+IR A-26},{POS=1},{DIM01=375},{DIM02=26},{DIM03=86},{DIM04=38.0},{DIM05=35},{DIM06=33},{DIM07=70.0},{DIM08=81.0},{DIM09=43},{DIM10=90},{DIM11=160},{DIM12=-},{DIM13=-},{DIM14=380},{DIM15=55},{WEIGHT=1350},{PPATH=vrtp_ir_new_asmtpl.prj},{VERS=7.000},{VER=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
l
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
h
[mm]
DIM10
H
[mm]
DIM11
R
[mm]
DIM12
t
[mm]
DIM13
b
[mm]
DIM14
C
[Nm]
DIM15
l
[J]
WEIGHT
重量
[g]
Spoked handwheels with fo...
78431-R
VRTP.80+IR A-8
80
8
35
18.0
18
16
20.5
25.0
17
45
29
-
-
32
5
102
Spoked handwheels with fo...
78432-R
VRTP.80+IR A-10
80
10
35
18.0
18
16
20.5
25.0
17
45
29
-
-
32
5
98
Spoked handwheels with fo...
78530-R
VRTP.100+IR A-8
99
8
37
20.0
18
16
20.5
25.5
17
60
37
-
-
54
7
170
Spoked handwheels with fo...
78531-R
VRTP.100+IR A-10
99
10
37
20.0
18
16
20.5
25.5
17
60
37
-
-
54
7
163
Spoked handwheels with fo...
78532-R
VRTP.100+IR A-12
99
12
37
20.0
18
16
20.5
25.5
17
60
37
-
-
54
7
155
Spoked handwheels with fo...
78630-R
VRTP.125+IR A-8
124
8
44
22.0
22
20
26.0
31.0
22
65
48
-
-
94
10
235
Spoked handwheels with fo...
78631-R
VRTP.125+IR A-12
124
12
44
22.0
22
20
26.0
31.0
22
65
48
-
-
94
10
230
Spoked handwheels with fo...
78632-R
VRTP.125+IR A-14
124
14
44
22.0
22
20
26.0
31.0
22
65
48
-
-
94
10
225
Spoked handwheels with fo...
78730-R
VRTP.160+IR A-8
160
8
51
25.0
26
24
31.0
40.0
27
73
65
-
-
185
15
395
Spoked handwheels with fo...
78731-R
VRTP.160+IR A-14
160
14
51
25.0
26
24
31.0
40.0
27
73
65
-
-
185
15
388
Spoked handwheels with fo...
78732-R
VRTP.160+IR A-16
160
16
51
25.0
26
24
31.0
40.0
27
73
65
-
-
185
15
380
Spoked handwheels with fo...
78830-R
VRTP.200+IR A-8
200
8
61
28.0
30
28
36.0
48.5
34
80
84
-
-
300
24
625
Spoked handwheels with fo...
78831-R
VRTP.200+IR A-16
200
16
61
28.0
30
28
36.0
48.5
34
80
84
-
-
300
24
593
Spoked handwheels with fo...
78833-R
VRTP.200+IR A-20
200
20
61
28.0
30
28
36.0
48.5
34
80
84
-
-
300
24
560
Spoked handwheels with fo...
78931-R
VRTP.250+IR A-20
249
20
70
32.0
35
33
44.0
58.0
38
90
105
-
-
420
28
932
Spoked handwheels with fo...
78933-R
VRTP.250+IR A-24
249
24
70
32.0
35
33
44.0
58.0
38
90
105
-
-
420
28
892
Spoked handwheels with fo...
78968-R
VRTP.300+IR A-20
298
20
78
35.5
40
37
52.0
66.0
43
90
123
-
-
480
36
1080
Spoked handwheels with fo...
78971-R
VRTP.300+IR A-26
298
26
78
35.5
40
37
52.0
66.0
43
90
123
-
-
480
36
1210
Spoked handwheels with fo...
79031-R
VRTP.375+IR A-26
375
26
86
38.0
35
33
70.0
81.0
43
90
160
-
-
380
55
1350
Spoked handwheels with fo...
78431-R-K
VRTP.80+IR-A8-K
80
8
35
18.0
18
16
20.5
25.0
17
45
29
9
2
32
5
102
Spoked handwheels with fo...
78432-R-K
VRTP.80+IR-A10-K
80
10
35
18.0
18
16
20.5
25.0
17
45
29
11.4
3
32
5
98
Spoked handwheels with fo...
78530-R-K
VRTP.100+IR-A8-K
99
8
37
20.0
18
16
20.5
25.5
17
60
37
9
2
54
7
170
Spoked handwheels with fo...
78531-R-K
VRTP.100+IR-A10-K
99
10
37
20.0
18
16
20.5
25.5
17
60
37
11.4
3
54
7
163
Spoked handwheels with fo...
78532-R-K
VRTP.100+IR-A12-K
99
12
37
20.0
18
16
20.5
25.5
17
60
37
13.8
4
54
7
155
Spoked handwheels with fo...
78630-R-K
VRTP.125+IR-A8-K
125
8
44
22.0
22
20
26.0
31.0
22
65
48
9
2
94
10
235
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表