目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDS. - Solid handwheels
Elesa+Ganter
操作件
VDS.
VDS.
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vds_combi/vds_new/vds_new.prj},{NB=Solid handwheels VDS.200-SST-20},{PARTNUMBER=72845-R},{DESCRIPTION=VDS.200-SST-20},{DIM01=200},{DIM02=20},{DIM03=53},{DIM04=40},{DIM05=38},{DIM06=44},{DIM07=50},{DIM08=40},{DIM09=14},{DIM10=36},{DIM11=13},{DIM12=-},{DIM12X=0.0},{DIM13=-},{DIM13X=0.0},{DIM14=320},{DIM15=27},{WEIGHT=596},{VER=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
h
[mm]
DIM11
h1
[mm]
DIM12
t
[mm]
DIM13
b
[mm]
DIM14
C
[Nm]
DIM15
l
[J]
WEIGHT
重量
[g]
Solid handwheels VDS.80 A...
72641-R
VDS.80 A-8
83
8
29
18
16
21
26
19
9
17
8
-
-
34
6
84
Solid handwheels VDS.80 A...
72642-R
VDS.80 A-10
83
10
29
18
16
21
26
19
9
17
8
-
-
34
6
86
Solid handwheels VDS.100 ...
72660-R
VDS.100 A-8
102
8
34
22
20
27
30
25
10
22
9
-
-
60
13
145
Solid handwheels VDS.100 ...
72661-R
VDS.100 A-10
102
10
34
22
20
27
30
25
10
22
9
-
-
60
13
140
Solid handwheels VDS.100 ...
72662-R
VDS.100 A-12
102
12
34
22
20
27
30
25
10
22
9
-
-
60
13
135
Solid handwheels VDS.150 ...
72740-R
VDS.150 A-8
150
8
44
26
24
34
38
30
12
30
10
-
-
180
26
335
Solid handwheels VDS.150 ...
72741-R
VDS.150 A-14
150
14
44
26
24
34
38
30
12
30
10
-
-
180
26
315
Solid handwheels VDS.200 ...
72840-R
VDS.200 A-8
200
8
53
40
38
44
50
40
14
36
13
-
-
320
27
620
Solid handwheels VDS.200 ...
72841-R
VDS.200 A-20
200
20
53
40
38
44
50
40
14
36
13
-
-
320
27
590
Solid handwheels VDS.100-...
72665-R
VDS.100-SST-10
102
10
34
22
20
27
30
25
10
22
9
-
-
60
13
141
Solid handwheels VDS.150-...
72745-R
VDS.150-SST-14
150
14
44
26
24
34
38
30
12
30
10
-
-
180
26
318
Solid handwheels VDS.200-...
72845-R
VDS.200-SST-20
200
20
53
40
38
44
50
40
14
36
13
-
-
320
27
596
Solid handwheels VDS.80-A...
72641-R-K
VDS.80-A8-K
83
8
29
18
16
21
26
19
9
17
8
9
2
34
6
84
Solid handwheels VDS.80-A...
72642-R-K
VDS.80-A10-K
83
10
29
18
16
21
26
19
9
17
8
11.4
3
34
6
86
Solid handwheels VDS.100-...
72660-R-K
VDS.100-A8-K
102
8
34
22
20
27
30
25
10
22
9
9
2
60
13
145
Solid handwheels VDS.100-...
72661-R-K
VDS.100-A10-K
102
10
34
22
20
27
30
25
10
22
9
11.4
3
60
13
140
Solid handwheels VDS.100-...
72662-R-K
VDS.100-A12-K
102
12
34
22
20
27
30
25
10
22
9
13.8
4
60
13
135
Solid handwheels VDS.150-...
72740-R-K
VDS.150-A8-K
150
8
44
26
24
34
38
30
12
30
10
9
2
180
26
335
Solid handwheels VDS.150-...
72741-R-K
VDS.150-A14-K
150
14
44
26
24
34
38
30
12
30
10
16.3
5
180
26
315
Solid handwheels VDS.200-...
72840-R-K
VDS.200-A8-K
200
8
53
40
38
44
50
40
14
36
13
9
2
320
27
620
Solid handwheels VDS.200-...
72841-R-K
VDS.200-A20-K
200
20
53
40
38
44
50
40
14
36
13
22.8
6
320
27
590
Solid handwheels VDS.100-...
72665-R-K
VDS.100-SST-10-K
102
10
34
22
20
27
30
25
10
22
9
11.4
3
60
13
141
Solid handwheels VDS.150-...
72745-R-K
VDS.150-SST-14-K
150
14
44
26
24
34
38
30
12
30
10
16.3
5
180
26
318
Solid handwheels VDS.200-...
72845-R-K
VDS.200-SST-20-K
200
20
53
40
38
44
50
40
14
36
13
22.8
6
320
27
596
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表