目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDN.FP.SST - Solid handwheels
Elesa+Ganter
操作件
VDN.FP
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vdn_fp/vdn_fp_sst.prj},{NB=Solid handwheels VDN.125 FP-SST},{PARTNUMBER=73722},{DESCRIPTION=VDN.125 FP-SST},{DIM01=125},{DIM03=44},{DIM04=15},{DIM05=32},{DIM06=26.5},{DIM07=44},{DIM08=70},{DIM09=46},{DIM10=38},{DIM11=15},{DIM12=20},{DIM13=16},{DIM14=18.3},{DIM15=5},{DIM16=300},{DIM17=8},{WEIGHT=494},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM03
l
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
d
[mm]
DIM13
dd
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
l
[J]
WEIGHT
重量
[g]
Solid handwheels VDN.80 F...
73695
VDN.80 FP-SST
80
31
14
20
18.0
28
43
30
28
10
13
11
12.8
4
120
5
146
Solid handwheels VDN.100 ...
73713
VDN.100 FP-SST
100
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
325
Solid handwheels VDN.125 ...
73722
VDN.125 FP-SST
125
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
494
Solid handwheels VDN.150 ...
73733
VDN.150 FP-SST
150
49
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
663
Solid handwheels VDN.200 ...
73753
VDN.200 FP-SST
200
58
21
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
1197
Solid handwheels VDN.250 ...
73773
VDN.250 FP-SST
249
65
25
49
40.0
66
110
70
44
15
35
27
30.3
8
1000
28
1982
Solid handwheels VDN.300 ...
73785
VDN.300 FP-SST
301
75
25
58
58.0
94
148
82
56
18
42
38
41.3
10
1100
35
1591
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表