目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 949 - Stainless Steel-Handwheels, Type A, without handle, without keyway
Elesa+Ganter
操作件
GN 949
GN 949 A
GN 949 A B
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn949/gn949_a/gn949_a_b/gn_949_a_b.prj},{NB=Edelstahl-Handrad GN 949-140-B14-A},{PARTNUMBER=GN 949-140-B14-A},{D1=140},{D2Y=14},{D2=B14},{D2X=14,16},{D3=28},{B=10},{L1=18},{L2=30.5},{L3=71},{SW=11},{ZG=23},{AS=3},{WEIGHT=0.6400},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Bore H8
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
AS
No. of Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Handwheel...
GN 949-100-B10-A
100
B10
20
7
15
27.5
3
0.2220
84879059
YES
Stainless Steel-Handwheel...
GN 949-100-B12-A
100
B12
20
7
15
27.5
3
0.2000
84879059
YES
Stainless Steel-Handwheel...
GN 949-125-B12-A
125
B12
24
9
16
28.5
3
0.4250
84879059
YES
Stainless Steel-Handwheel...
GN 949-125-B14-A
125
B14
24
9
16
28.5
3
0.4270
84879059
YES
Stainless Steel-Handwheel...
GN 949-140-B14-A
140
B14
28
10
18
30.5
3
0.6400
84879059
YES
Stainless Steel-Handwheel...
GN 949-140-B16-A
140
B16
28
10
18
30.5
3
0.6000
84879059
YES
Stainless Steel-Handwheel...
GN 949-160-B14-A
160
B14
31
11
20
35.5
3
0.8250
84879059
YES
Stainless Steel-Handwheel...
GN 949-160-B16-A
160
B16
31
11
20
35.5
3
0.8050
84879059
YES
Stainless Steel-Handwheel...
GN 949-200-B18-A
200
B18
36
14
36
39.0
3
1.3000
84879059
YES
Stainless Steel-Handwheel...
GN 949-200-B20-A
200
B20
36
14
36
39.0
3
1.2000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表