您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 327 - Safety handwheels, Type A, without handle, Identification no. 2, with centering ring
Elesa+Ganter
操作件
GN 327
GN 327 Coding 2
GN 327.2 A
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn327/gn327_2/gn327_2_a/gn327_2_a.prj},{NB=Sicherheits-Handrad GN 327-160-K20-A-2},{PARTNUMBER=GN 327-160-K20-A-2},{D1=160},{D2=K20},{D2Y=20},{D2X=18,20},{B=18.0},{L1=66},{DURCHM=26},{D12=122.0},{D13=142.0},{D14=60.0},{D15=44.0},{D16=70.0},{W1=20.0},{W2=23.0},{R1=15.0},{R2=3.5},{T=22.0},{C1=5.5},{B1=6.0},{T1=1.7},{WEIGHT=1.8000},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore with keyway
ⁿ/ₐ
B
[mm]
L1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Safety handwheel GN 327-1...
GN 327-160-K14-A-2
160
K14
18.0
66
1.7020
84879090
YES
Safety handwheel GN 327-1...
GN 327-160-K16-A-2
160
K16
18.0
66
1.6860
84879090
YES
Safety handwheel GN 327-1...
GN 327-160-K18-A-2
160
K18
18.0
66
1.6660
84879090
YES
Safety handwheel GN 327-1...
GN 327-160-K20-A-2
160
K20
18.0
66
1.8000
84879090
YES
Safety handwheel GN 327-2...
GN 327-200-K14-A-2
200
K14
20.5
68
2.0430
84879090
YES
Safety handwheel GN 327-2...
GN 327-200-K16-A-2
200
K16
20.5
68
2.0270
84879090
YES
Safety handwheel GN 327-2...
GN 327-200-K18-A-2
200
K18
20.5
68
2.0070
84879090
YES
Safety handwheel GN 327-2...
GN 327-200-K20-A-2
200
K20
20.5
68
2.0000
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表