目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 322.3 - Handwheels, without keyway, with revolving retractable handle
Elesa+Ganter
操作件
GN 322.3
GN 322.3 R B
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn322_3/gn323_2_d_b/gn322_3_d_b_asmtab.prj},{NB=Umleggriff-Handrad arretiert GN 322.3-160-B14-R (unactivated)},{PARTNUMBER=GN 322.3-160-B14-R},{D1=160},{D2=B14},{D2Y=14},{D2X=14},{POS=0},{AUSWAHL=0,90},{D3=36},{B=25.0},{C=6.0},{L1=20},{L2=47.0},{L3=75},{R=67.5},{DURCHM=24},{D14=155.0},{W1=18.0},{W2=23.0},{C1=5.0},{R1=2.5},{DURCHM1=12.500},{VERS=4},{PPATH=gn322_3_d_b_asmtpl.prj},{MAT=Aluminium},{WEIGHT=0.7000},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
C
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
DURCHM
Ø Handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two Spoked Handwheel GN 3...
GN 322.3-125-B12-R
125
B12
31
24.0
6.0
18
44.0
60
50.0
22
0.4400
84879090
YES
Two Spoked Handwheel GN 3...
GN 322.3-140-B14-R
140
B14
36
24.0
6.0
19
45.0
75
57.5
24
0.5500
84879090
YES
Two Spoked Handwheel GN 3...
GN 322.3-160-B14-R
160
B14
36
25.0
6.0
20
47.0
75
67.5
24
0.7000
84879090
YES
Two Spoked Handwheel GN 3...
GN 322.3-160-B16-R
160
B16
36
25.0
6.0
20
47.0
75
67.5
24
0.6490
84879090
YES
Two Spoked Handwheel GN 3...
GN 322.3-200-B18-R
200
B18
42
25.0
7.0
24
52.0
85
84.0
25
1.0000
84879090
YES
Two Spoked Handwheel GN 3...
GN 322.3-200-B20-R
200
B18
42
25.0
7.0
24
52.0
85
84.0
25
0.9490
84879090
YES
Two Spoked Handwheel GN 3...
GN 322.3-250-B22-R
250
B22
48
26.0
12.0
28
61.0
85
111.0
25
1.3640
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表