目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 732.1 - Cylinder head shoulder bolts, Steel
Elesa+Ganter
机械操作件
GN 732.1
GN 732.1 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn732_1/gn732_1_st/gn732_1_st.prj},{NB=Bundschraube GN 732.1-M8-10-8-ST},{PARTNUMBER=GN 732.1-M8-10-8-ST},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0140},{CTN=73181568},{ROHS=YES},{INFOEG=Produktdetails},{SW=5.000},{SWL=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cylinder head shoulder bo...
GN 732.1-M5-6-5-ST
M5
6
5
12
7
3
2
0.0040
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M5-6-6-ST
M5
6
6
12
7
3
3
0.0043
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M5-6-7-ST
M5
6
7
12
7
3
3
0.0050
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M5-6-8-ST
M5
6
8
12
7
3
3
0.0050
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-5-ST
M6
8
5
14
8
4
4
0.0080
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-6-ST
M6
8
6
14
8
4
4
0.0087
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-8-ST
M6
8
8
14
8
4
4
0.0077
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-9-ST
M6
8
9
14
8
4
4
0.0090
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-10-ST
M6
8
10
14
8
4
4
0.0085
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-12-ST
M6
8
12
14
8
4
4
0.0100
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M6-8-13-ST
M6
8
13
14
8
4
4
0.0080
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-8-ST
M8
10
8
16
11
5
5
0.0140
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-10-ST
M8
10
10
16
11
5
5
0.0150
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-12-ST
M8
10
12
16
11
5
5
0.0170
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-14-ST
M8
10
14
16
11
5
5
0.0189
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M8-10-15-ST
M8
10
15
16
11
5
5
0.0180
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-12-ST
M10
12
12
19
13
6
6
0.0280
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-14-ST
M10
12
14
19
13
6
6
0.0300
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-16-ST
M10
12
16
19
13
6
6
0.0260
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M10-12-17-ST
M10
12
17
19
13
6
6
0.0328
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M12-14-14-ST
M12
14
14
22
16
8
8
0.0480
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M12-14-16-ST
M12
14
16
22
16
8
8
0.0500
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M12-14-18-ST
M12
14
18
22
16
8
8
0.0530
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M14-16-17-ST
M14
16
17
25
19
8
8
0.0714
73181568
YES
Cylinder head shoulder bo...
GN 732.1-M14-16-18-ST
M14
16
18
25
19
8
8
0.0729
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表