目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1050 - Quick Release Couplings, Type I, with internal thread
Elesa+Ganter
机械操作件
GN 1050
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn1050/gn1050_i_asmtab.prj},{NB=Schnellverschluss-Kupplung GN 1050-2N-M10-I-L-ASS (closed)},{PARTNUMBER=GN 1050-2N-M10-I-L-ASS},{N=2N},{D1=53},{D2=M10},{D22=10.000},{KEN=L - Loslager},{POS=1},{D3=18.5},{D3Z=18.25},{D4=6},{L1=70.1},{L2=15},{T1=18},{T2=10},{M=40},{X=0.75},{Z=0.4},{MAT=Aluminium, schwarz eloxiert},{WEIGHT=0.4040},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1050_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
Nominal size
ⁿ/ₐ
D1
H7
[mm]
D2
ⁿ/ₐ
KEN
Identification
ⁿ/ₐ
D3
Bore ±0,03
[mm]
D3Z
Studs GN 1050.1 ±0,03
[mm]
D4
[mm]
L1
[mm]
T1
min.
[mm]
M
[mm]
X
+0,05 Radial offset
[mm]
Z
±0,1 Axial offset
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Quick Release Coupling GN...
GN 1050-2N-M10-I-F-ASS
2N
53
M10
F - Fixed bearing
18.5
18.25
6
70.1
18
40
-
-
0.4070
76169990
YES
Quick Release Coupling GN...
GN 1050-2N-M10-I-L-ASS
2N
53
M10
L - Floating bearing
18.5
18.25
6
70.1
18
40
0.75
0.4
0.4040
76169990
YES
Quick Release Coupling GN...
GN 1050-2N-M12-I-F-ASS
2N
53
M12
F - Fixed bearing
18.5
18.25
6
70.1
18
40
-
-
0.4030
76169990
YES
Quick Release Coupling GN...
GN 1050-2N-M12-I-L-ASS
2N
53
M12
L - Floating bearing
18.5
18.25
6
70.1
18
40
0.75
0.4
0.3970
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表