目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 705 N - Stainless Steel- Set collars, Type E, Gewindestift mit Innensechskant DIN 914
Elesa+Ganter
机械操作件
DIN 705
GN 705 N
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din705/gn705_n/din705_n.prj},{NB=Edelstahl-Stellring GN 705-22-E-NI},{PARTNUMBER=GN 705-22-E-NI},{D1=22},{D2=36},{D3=M6x10},{L=10},{DT=1.5},{T=2.0},{ND=6.000},{KD=4.773},{B=14},{S=1.000},{WEIGHT=0.0690},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H8
[mm]
D2
[mm]
D3
[mm]
B
js14
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel- Set coll...
GN 705-5-E-NI
5
10
M3x4
6
0.0030
73182900
YES
Stainless Steel- Set coll...
GN 705-6-E-NI
6
12
M4x5
8
0.0030
73182900
YES
Stainless Steel- Set coll...
GN 705-7-E-NI
7
12
M4x5
8
0.0040
73182900
YES
Stainless Steel- Set coll...
GN 705-8-E-NI
8
16
M4x6
8
0.0100
73182900
YES
Stainless Steel- Set coll...
GN 705-9-E-NI
9
18
M5x8
10
0.0150
73182900
YES
Stainless Steel- Set coll...
GN 705-10-E-NI
10
20
M5x8
10
0.0180
73182900
YES
Stainless Steel- Set coll...
GN 705-11-E-NI
11
20
M5x8
10
0.0170
73182900
YES
Stainless Steel- Set coll...
GN 705-12-E-NI
12
22
M6x8
12
0.0250
73182900
YES
Stainless Steel- Set coll...
GN 705-13-E-NI
13
22
M6x8
12
0.0230
73182900
YES
Stainless Steel- Set coll...
GN 705-14-E-NI
14
25
M6x8
12
0.0310
73182900
YES
Stainless Steel- Set coll...
GN 705-15-E-NI
15
25
M6x8
12
0.0300
73182900
YES
Stainless Steel- Set coll...
GN 705-16-E-NI
16
28
M6x8
12
0.0360
73182900
YES
Stainless Steel- Set coll...
GN 705-18-E-NI
18
32
M6x8
14
0.0590
73182900
YES
Stainless Steel- Set coll...
GN 705-20-E-NI
20
32
M6x8
14
0.0533
73182900
YES
Stainless Steel- Set coll...
GN 705-22-E-NI
22
36
M6x10
14
0.0690
73182900
YES
Stainless Steel- Set coll...
GN 705-24-E-NI
24
40
M8x10
16
0.0990
73182900
YES
Stainless Steel- Set coll...
GN 705-25-E-NI
25
40
M8x10
16
0.0930
73182900
YES
Stainless Steel- Set coll...
GN 705-26-E-NI
26
40
M8x10
16
0.0900
73182900
YES
Stainless Steel- Set coll...
GN 705-28-E-NI
28
45
M8x12
16
0.1000
73182900
YES
Stainless Steel- Set coll...
GN 705-30-E-NI
30
45
M8x10
16
0.1080
73182900
YES
Stainless Steel- Set coll...
GN 705-32-E-NI
32
50
M8x12
16
0.1420
73182900
YES
Stainless Steel- Set coll...
GN 705-34-E-NI
34
50
M8x12
16
0.1200
73182900
YES
Stainless Steel- Set coll...
GN 705-35-E-NI
35
56
M8x12
16
0.1870
73182900
YES
Stainless Steel- Set coll...
GN 705-36-E-NI
36
56
M8x12
16
0.1800
73182900
YES
Stainless Steel- Set coll...
GN 705-38-E-NI
38
56
M8x12
16
0.1660
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表