目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 582 NI - Stainless Steel-Lifting eye nuts
Elesa+Ganter
机械操作件
DIN 582
DIN 582 A2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din582/din582_a2/din582_ni.prj},{NB=Edelstahl-Ringmutter DIN 582-M12-NI},{PARTNUMBER=DIN 582-M12-NI},{D1=M12},{D2=30},{D3=54},{D4=30},{E=11.0},{H=53},{K=12},{M=14},{F1=3400},{F2=2400},{F3=1700},{D1K=10.106},{D1G=12},{R1=13.130},{CH=1.000},{WEIGHT=0.16000},{CTN=73181300},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
[mm]
K
[mm]
M
[mm]
F1
max.
[N]
F2
max.
[N]
F3
max.
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Lifting e...
DIN 582-M8-NI
M8
20
36
20
8.5
36
8
10
1400
1000
700
0.05000
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M10-NI
M10
25
45
25
10.0
45
10
12
2300
1700
1150
0.09400
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M12-NI
M12
30
54
30
11.0
53
12
14
3400
2400
1700
0.16000
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M16-NI
M16
35
63
35
13.0
62
14
16
7000
5000
3500
0.24000
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M20-NI
M20
40
72
40
16.0
71
16
19
12000
8600
6000
0.34000
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M24-NI
M24
50
90
50
20.0
90
20
24
18000
12900
9000
0.65000
73181300
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表