目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1424 - Telescopic slides, Type B, with rubber stop, Identification no. 2, Fastening using countersunk holes
Elesa+Ganter
Linear motion components
GN 1424
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1424/gn1424_asmtab.prj},{NB=Teleskopschiene GN 1424-450-B-2-ZB (0)},{PARTNUMBER=GN 1424-450-B-2-ZB},{VP=im Paar},{L1=450},{L2=0},{L2X=451},{L3=901},{A3=288},{A4=320},{I2=205},{I3=397},{I4=-},{I4X=0},{FS1=750},{FS2=750},{WEIGHT=2.4500},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1424_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1424-...
GN 1424-350-B-2-ZB
im Paar
350
685
192
224
173
301
-
650
570
1.8400
83024200
YES
Telescopic slide GN 1424-...
GN 1424-400-B-2-ZB
im Paar
400
800
224
256
173
333
-
750
680
2.1000
83024200
YES
Telescopic slide GN 1424-...
GN 1424-450-B-2-ZB
im Paar
450
901
288
320
205
397
-
750
750
2.4500
83024200
YES
Telescopic slide GN 1424-...
GN 1424-500-B-2-ZB
im Paar
500
1006
320
352
237
461
-
750
750
2.7000
83024200
YES
Telescopic slide GN 1424-...
GN 1424-550-B-2-ZB
im Paar
550
1105
352
384
269
493
-
750
750
3.1200
83024200
YES
Telescopic slide GN 1424-...
GN 1424-600-B-2-ZB
im Paar
600
1212
416
448
173
301
562
750
750
3.2800
83024200
YES
Telescopic slide GN 1424-...
GN 1424-700-B-2-ZB
im Paar
700
1400
448
480
173
333
653
750
750
3.8800
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表