目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 44 - Stainless Steel-Levelling feet, A4
Elesa+Ganter
水平调整件
GN 44
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn44/gn_44_asmtab.prj},{NB=Edelstahl-Stellfuss GN 44-60-M10-60-D3-S (0)},{PARTNUMBER=GN 44-60-M10-60-D3-S},{WINKEL=0},{D1=60},{D2=M10},{H33=11},{H44=-},{NDM=10},{FORM=D3},{FORMX='B0','D0','D1','D3'},{AUSF=S},{AUSF1='S','SK','X'},{L1=60},{L11='50','60','80','100'},{LL='-'},{L2=-},{L21=-},{L3=-},{L31=-},{L77=28},{SW77=14},{TT=10},{D3=-},{D4=-},{H1=2.5},{H11=2.5},{H22=2.0},{H55=-},{H66=4.5},{L44=-},{L55=-},{L6MAX=0},{M=-},{SW11=17},{SW22=-},{SW33=-},{SW44=-},{SW55=-},{SW66=-},{WEIGHT=0.12790},{CTN=73269098},{ROHS=YES},{PPATH=gn_44_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
D3
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H6
[mm]
M
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 44-40-M8-40-B0-S
40
M8
B0
S
40
5.4
2.0
11
-
-
30
-
17
-
0.06200
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-B0-S
40
M8
B0
S
50
5.4
2.0
11
-
-
30
-
17
-
0.06520
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-B0-S
40
M8
B0
S
63
5.4
2.0
11
-
-
30
-
17
-
0.06900
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-B0-SK
40
M8
B0
SK
40
5.4
2.0
11
-
-
30
-
17
-
0.07100
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-B0-SK
40
M8
B0
SK
50
5.4
2.0
11
-
-
30
-
17
-
0.07420
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-B0-SK
40
M8
B0
SK
63
5.4
2.0
11
-
-
30
-
17
-
0.07800
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-D0-S
40
M8
D0
S
40
-
2.0
11
-
-
-
-
17
-
0.06280
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-D0-S
40
M8
D0
S
50
-
2.0
11
-
-
-
-
17
-
0.05600
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-D0-S
40
M8
D0
S
63
-
2.0
11
-
-
-
-
17
-
0.05000
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-D0-SK
40
M8
D0
SK
40
-
2.0
11
-
-
-
-
17
-
0.07180
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-D0-SK
40
M8
D0
SK
50
-
2.0
11
-
-
-
-
17
-
0.07500
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-D0-SK
40
M8
D0
SK
63
-
2.0
11
-
-
-
-
17
-
0.05500
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-D1-S
40
M8
D1
S
40
-
2.0
11
-
-
-
1.5
17
-
0.04550
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-D1-S
40
M8
D1
S
50
-
2.0
11
-
-
-
1.5
17
-
0.04850
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-D1-S
40
M8
D1
S
63
-
2.0
11
-
-
-
1.5
17
-
0.05430
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-D1-SK
40
M8
D1
SK
40
-
2.0
11
-
-
-
1.5
17
-
0.05000
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-D1-SK
40
M8
D1
SK
50
-
2.0
11
-
-
-
1.5
17
-
0.07800
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-D1-SK
40
M8
D1
SK
63
-
2.0
11
-
-
-
1.5
17
-
0.06000
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-D3-S
40
M8
D3
S
40
-
2.0
11
-
3.5
-
-
17
-
0.04780
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-D3-S
40
M8
D3
S
50
-
2.0
11
-
3.5
-
-
17
-
0.06980
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-D3-S
40
M8
D3
S
63
-
2.0
11
-
3.5
-
-
17
-
0.07350
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-40-D3-SK
40
M8
D3
SK
40
-
2.0
11
-
3.5
-
-
17
-
0.05000
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-50-D3-SK
40
M8
D3
SK
50
-
2.0
11
-
3.5
-
-
17
-
0.05500
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M8-63-D3-SK
40
M8
D3
SK
63
-
2.0
11
-
3.5
-
-
17
-
0.06000
73269098
YES
Stainless Steel-Levelling...
GN 44-40-M10-50-B0-S
40
M10
B0
S
50
5.4
2.0
11
-
-
30
-
17
-
0.05410
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表