目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.2 KS - Levelling feet, Steel zinc plated, Threaded stud, Type KS, with plastic cap, gliding
Elesa+Ganter
水平调整件
GN 343.4
GN 343.2 KS
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn343_2/gn343_2_ks/gn343_2_ks_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-KS (0)},{PARTNUMBER=GN 343.2-40-M12-100-KS},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_ks_asmtpl.prj},{WEIGHT=0.20300},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-KS
25
M6
40
20.5
5.5
12
7.5
0.04500
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-50-KS
25
M6
50
20.5
5.5
12
7.5
0.04700
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-63-KS
25
M6
63
20.5
5.5
12
7.5
0.04900
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-40-KS
25
M8
40
20.5
5.5
12
14.0
0.05300
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-50-KS
25
M8
50
20.5
5.5
12
14.0
0.05600
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-63-KS
25
M8
63
20.5
5.5
12
14.0
0.06000
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-50-KS
25
M10
50
20.5
5.5
12
23.0
0.06900
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-63-KS
25
M10
63
20.5
5.5
12
23.0
0.07500
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-80-KS
25
M10
80
20.5
5.5
12
23.0
0.08300
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-40-KS
32
M8
40
24.5
6.5
12
14.0
0.08100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-50-KS
32
M8
50
24.5
6.5
12
14.0
0.08400
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-63-KS
32
M8
63
24.5
6.5
12
14.0
0.08800
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-50-KS
32
M10
50
24.5
6.5
15
23.0
0.10400
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-63-KS
32
M10
63
24.5
6.5
15
23.0
0.11000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-80-KS
32
M10
80
24.5
6.5
15
23.0
0.11900
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-63-KS
32
M12
63
24.5
6.5
15
33.0
0.12700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-80-KS
32
M12
80
24.5
6.5
15
33.0
0.14000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-100-KS
32
M12
100
24.5
6.5
15
33.0
0.15400
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-50-KS
40
M8
50
27.5
7.5
15
14.0
0.13300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-63-KS
40
M8
63
27.5
7.5
15
14.0
0.13700
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-80-KS
40
M8
80
27.5
7.5
15
14.0
0.14300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-50-KS
40
M10
50
27.5
7.5
15
23.0
0.14800
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-63-KS
40
M10
63
27.5
7.5
15
23.0
0.15400
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-80-KS
40
M10
80
27.5
7.5
15
23.0
0.16300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M12-63-KS
40
M12
63
27.5
7.5
17
33.0
0.17600
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表