目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 339 - Levelling feet, Type KS with plastic cap, gliding
Elesa+Ganter
水平调整件
GN 339
GN 339 KS
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn339/gn339_ks/gn339_ks_asmtab.prj},{NB=Stellfuss GN 339-29-M8-55-KS-ST},{PARTNUMBER=GN 339-29-M8-55-KS-ST},{D1=29},{D2=M8},{NDM=8},{KDM=6.466},{P=1.250},{L1=55},{L1X=35,55},{L2=8},{L3=5},{L4=1},{SW=4},{SW2=13},{PPATH=gn339_ks_asmtpl.prj},{WEIGHT=0.04800},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
~
[mm]
L3
~
[mm]
L4
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 339-29-...
GN 339-29-M6-30-KS-ST
29
M6
30
8
5
1
3
0.03400
73269098
YES
Levelling foot GN 339-29-...
GN 339-29-M6-45-KS-ST
29
M6
45
8
5
1
3
0.03600
73269098
YES
Levelling foot GN 339-29-...
GN 339-29-M8-35-KS-ST
29
M8
35
8
5
1
4
0.03800
73269098
YES
Levelling foot GN 339-29-...
GN 339-29-M8-55-KS-ST
29
M8
55
8
5
1
4
0.04800
73269098
YES
Levelling foot GN 339-36-...
GN 339-36-M8-40-KS-ST
36
M8
40
9
6
1
4
0.06400
73269098
YES
Levelling foot GN 339-36-...
GN 339-36-M8-65-KS-ST
36
M8
65
9
6
1
4
0.07200
73269098
YES
Levelling foot GN 339-36-...
GN 339-36-M10-45-KS-ST
36
M10
45
9
6
1
5
0.07800
73269098
YES
Levelling foot GN 339-36-...
GN 339-36-M10-70-KS-ST
36
M10
70
9
6
1
5
0.08500
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表