目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2182 - Edge Protection Seal Profiles, Type A, Upper seal profile
Elesa+Ganter
闩锁
GN 2182
Powered by
CAD模型選擇
{elesa_ganter/latches/gn2182/gn2182_a.prj},{NB=Kantenschutz-Dichtprofil GN 2182-14,5-A-20},{PARTNUMBER=GN 2182-14,5-A-20},{H1=14.5},{L=20},{A=1-2},{B=6.5},{H2=8},{R1=40},{R2=20},{R3=10},{W1=6.5},{W2=5.25},{WEIGHT=1.7000},{CTN=40082900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
[mm]
L
Length
[m]
A
Clamping area
[mm]
B
[mm]
H2
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
W1
[mm]
W2
up to 50% permissible deformation
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edge Protection Seal Prof...
GN 2182-14,5-A-20
14.5
20
1-2
6.5
8
40
20
10
6.5
5.25
1.7000
40082900
YES
Edge Protection Seal Prof...
GN 2182-14,5-A-50
14.5
50
1-2
6.5
8
40
20
10
6.5
5.25
4.1000
40082900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表