目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 115 - Latches, with Operating Element, Housing Collar Black, Type HG with lever
Elesa+Ganter
闩锁
GN 115
GN 115 SW
Powered by
CAD模型選擇
{elesa_ganter/latches/gn115/gn115_sw/gn115_sw_hg_asmtab.prj},{NB=Verriegelung GN 115-HG-24-SW (1)},{PARTNUMBER=GN 115-HG-24-SW},{A=24},{AX=4 bis 50},{FORM=HG},{FORMX=SG,SK,ST,SCH,DK,VK7,VK8,VDE,HG,KG,RG},{POS=1},{POSX=1 bis 8},{D1G=20},{D1K=16.933},{PPATH=gn115_sw_hg_asmtpl.prj},{WEIGHT=0.0913},{CTN=83016000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
Spacing
[mm]
D
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch GN 115-HG-4-SW
GN 115-HG-4-SW
4
28
4
0.0953
83016000
YES
Latch GN 115-HG-6-SW
GN 115-HG-6-SW
6
28
4
0.0943
83016000
YES
Latch GN 115-HG-8-SW
GN 115-HG-8-SW
8
28
4
0.0933
83016000
YES
Latch GN 115-HG-10-SW
GN 115-HG-10-SW
10
28
4
0.0400
83016000
YES
Latch GN 115-HG-13-SW
GN 115-HG-13-SW
13
28
4
0.0923
83016000
YES
Latch GN 115-HG-14-SW
GN 115-HG-14-SW
14
28
4
0.0913
83016000
YES
Latch GN 115-HG-16-SW
GN 115-HG-16-SW
16
28
4
0.0853
83016000
YES
Latch GN 115-HG-18-SW
GN 115-HG-18-SW
18
28
4
0.0923
83016000
YES
Latch GN 115-HG-20-SW
GN 115-HG-20-SW
20
28
4
0.0913
83016000
YES
Latch GN 115-HG-22-SW
GN 115-HG-22-SW
22
28
4
0.1000
83016000
YES
Latch GN 115-HG-24-SW
GN 115-HG-24-SW
24
28
4
0.0913
83016000
YES
Latch GN 115-HG-26-SW
GN 115-HG-26-SW
26
28
4
0.0933
83016000
YES
Latch GN 115-HG-28-SW
GN 115-HG-28-SW
28
28
4
0.0933
83016000
YES
Latch GN 115-HG-30-SW
GN 115-HG-30-SW
30
28
4
0.0943
83016000
YES
Latch GN 115-HG-32-SW
GN 115-HG-32-SW
32
28
4
0.0953
83016000
YES
Latch GN 115-HG-34-SW
GN 115-HG-34-SW
34
28
4
0.1000
83016000
YES
Latch GN 115-HG-36-SW
GN 115-HG-36-SW
36
28
4
0.0953
83016000
YES
Latch GN 115-HG-38-SW
GN 115-HG-38-SW
38
28
4
0.1003
83016000
YES
Latch GN 115-HG-40-SW
GN 115-HG-40-SW
40
28
4
0.1033
83016000
YES
Latch GN 115-HG-42-SW
GN 115-HG-42-SW
42
28
4
0.1200
83016000
YES
Latch GN 115-HG-45-SW
GN 115-HG-45-SW
45
28
4
0.0953
83016000
YES
Latch GN 115-HG-50-SW
GN 115-HG-50-SW
50
28
4
0.1073
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表