目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 808.1 - Gaiters, Type E, for single joints
Elesa+Ganter
接头
GN 808.1
GN 808.1 E
Powered by
CAD模型選擇
{elesa_ganter/joints/gn808_1/gn808_1_e/gn_808_1_e.prj},{NB=Schutzhuelle GN 808.1-32-E},{PARTNUMBER=GN 808.1-32-E},{D1=32},{D2=30.5},{D3=56},{L1=65},{R=12.750},{DG=1.5},{WEIGHT=0.0230},{CTN=39269097},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gaiter GN 808.1-16-E
GN 808.1-16-E
16
15.0
28
34
0.0070
39269097
YES
Gaiter GN 808.1-22-E
GN 808.1-22-E
22
20.5
40
45
0.0150
39269097
YES
Gaiter GN 808.1-25-E
GN 808.1-25-E
25
24.5
48
50
0.0100
39269097
YES
Gaiter GN 808.1-28-E
GN 808.1-28-E
28
27.5
52
56
0.0200
39269097
YES
Gaiter GN 808.1-32-E
GN 808.1-32-E
32
30.5
56
65
0.0230
39269097
YES
Gaiter GN 808.1-36-E
GN 808.1-36-E
36
35.5
66
72
0.0243
39269097
YES
Gaiter GN 808.1-42-E
GN 808.1-42-E
42
40.0
75
82
0.0400
39269097
YES
Gaiter GN 808.1-45-E
GN 808.1-45-E
45
45.0
84
95
0.0500
39269097
YES
Gaiter GN 808.1-50-E
GN 808.1-50-E
50
50.0
92
108
0.0670
39269097
YES
Gaiter GN 808.1-58-E
GN 808.1-58-E
58
56.0
100
122
0.0720
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表