您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 751 - Fork joints, Type B with snap-on spring
Elesa+Ganter
接头
GN 751 ST
GN 751 B
Powered by
CAD模型選擇
{elesa_ganter/joints/gn751_st/gn751_b/gn751_b_asmtab.prj},{NB=Gabelgelenk GN 751-10-40-M10-B},{PARTNUMBER=GN 751-10-40-M10-B},{V=1},{D1=10},{L1=40},{D2=M10},{XD2=10},{D2X='1','M10','2','M10L','3','M10F'},{A=20},{B=10},{D3=18},{L2=60},{L3=72},{L4=15.0},{VERS=14},{PPATH=gn751_b_asmtpl.prj},{WEIGHT=0.1250},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H8/h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork joint GN 751-4-8-M4-...
GN 751-4-8-M4-B
4
8
M4
8
4
8
16
21
6.0
0.0070
73182900
YES
Fork joint GN 751-5-10-M5...
GN 751-5-10-M5-B
5
10
M5
10
5
9
20
26
7.5
0.0120
73182900
YES
Fork joint GN 751-5-10-M5...
GN 751-5-10-M5L-B
5
10
M5L
10
5
9
20
26
7.5
0.0120
73182900
YES
Fork joint GN 751-5-20-M5...
GN 751-5-20-M5-B
5
20
M5
10
5
9
30
36
7.5
0.0160
73182900
YES
Fork joint GN 751-5-20-M5...
GN 751-5-20-M5L-B
5
20
M5L
10
5
9
30
36
7.5
0.0160
73182900
YES
Fork joint GN 751-6-12-M6...
GN 751-6-12-M6-B
6
12
M6
12
6
10
24
31
9.0
0.0191
73182900
YES
Fork joint GN 751-6-12-M6...
GN 751-6-12-M6L-B
6
12
M6L
12
6
10
24
31
9.0
0.0200
73182900
YES
Fork joint GN 751-6-24-M6...
GN 751-6-24-M6-B
6
24
M6
12
6
10
36
43
9.0
0.0270
73182900
YES
Fork joint GN 751-6-24-M6...
GN 751-6-24-M6L-B
6
24
M6L
12
6
10
36
43
9.0
0.0260
73182900
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8-B
8
16
M8
16
8
14
32
42
12.0
0.0470
73182900
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8L-B
8
16
M8L
16
8
14
32
42
12.0
0.0500
73182900
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8F-B
8
16
M8F
16
8
14
32
42
12.0
0.0466
73182900
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8-B
8
32
M8
16
8
14
48
58
12.0
0.0620
73182900
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8L-B
8
32
M8L
16
8
14
48
58
12.0
0.0620
73182900
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8F-B
8
32
M8F
16
8
14
48
58
12.0
0.0620
73182900
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10-B
10
20
M10
20
10
18
40
52
15.0
0.0800
73182900
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10L-B
10
20
M10L
20
10
18
40
52
15.0
0.0900
73182900
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10F-B
10
20
M10F
20
10
18
40
52
15.0
0.0900
73182900
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10-B
10
40
M10
20
10
18
60
72
15.0
0.1250
73182900
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10L-B
10
40
M10L
20
10
18
60
72
15.0
0.1220
73182900
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10F-B
10
40
M10F
20
10
18
60
72
15.0
0.1220
73182900
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12-B
12
24
M12
24
12
20
48
62
18.0
0.1500
73182900
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12L-B
12
24
M12L
24
12
20
48
62
18.0
0.1470
73182900
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12F-B
12
24
M12F
24
12
20
48
62
18.0
0.1200
73182900
YES
Fork joint GN 751-12-48-M...
GN 751-12-48-M12-B
12
48
M12
24
12
20
72
86
18.0
0.1850
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表