目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.8 - Ball joints, Type N, Bronze/Steel, lubrication possible
Elesa+Ganter
接头
GN 648.8
GN 648.8 N
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_8/gn648_8_n/gn_648_8_n_asmtab.prj},{NB=Gelenklager GN 648.8-14-28-N},{PARTNUMBER=GN 648.8-14-28-N},{D1=14},{D2=28},{B1=19},{B2=13.50},{WX=16},{PPATH=gn_648_8_n_asmtpl.prj},{WEIGHT=0.0850},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
h6
[mm]
B1
-0.2
[mm]
B2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball joint GN 648.8-5-13-...
GN 648.8-5-13-N
5
13
8
6.00
0.0088
84833038
YES
Ball joint GN 648.8-6-16-...
GN 648.8-6-16-N
6
16
9
6.75
0.0124
84833038
YES
Ball joint GN 648.8-8-19-...
GN 648.8-8-19-N
8
19
12
9.00
0.0237
84833038
YES
Ball joint GN 648.8-10-22...
GN 648.8-10-22-N
10
22
14
10.50
0.0380
84833038
YES
Ball joint GN 648.8-12-26...
GN 648.8-12-26-N
12
26
16
12.00
0.0586
84833038
YES
Ball joint GN 648.8-14-28...
GN 648.8-14-28-N
14
28
19
13.50
0.0850
84833038
YES
Ball joint GN 648.8-16-32...
GN 648.8-16-32-N
16
32
21
15.00
0.1165
84833038
YES
Ball joint GN 648.8-18-35...
GN 648.8-18-35-N
18
35
23
16.50
0.1543
84833038
YES
Ball joint GN 648.8-20-40...
GN 648.8-20-40-N
20
40
25
18.00
0.1800
84833038
YES
Ball joint GN 648.8-22-42...
GN 648.8-22-42-N
22
42
28
20.00
0.2673
84833038
YES
Ball joint GN 648.8-25-47...
GN 648.8-25-47-N
25
47
31
22.00
0.3665
84833038
YES
Ball joint GN 648.8-30-55...
GN 648.8-30-55-N
30
55
37
25.00
0.3900
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表