目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 71802 - Stainless Steel-Winkeld ball joints, Type CS, with threaded ball shank, with safety catch
Elesa+Ganter
接头
DIN 71802
DIN 71802 NI
DIN 71802 NI CSN
Powered by
CAD模型選擇
{elesa_ganter/joints/din71802/din71802_ni/din71802_ni_csn/din_71802_csn_ass.prj},{NB=Edelstahl-Winkelgelenk mit Gewindezapfen DIN 71802-13-M8L-CSN (0)},{PARTNUMBER=DIN 71802-13-M8L-CSN},{PPATH=din_71802_csn_3.prj},{D1=13},{D2=M8L},{WKL=0},{D2N=M 8},{D2L=M 8L},{D3=M8},{D5=13},{D6=19.3},{L1=16.5},{L3=12.0},{L4=30},{T=14.0},{SW=11},{ABZ=60},{D2X='M8','M8L'},{WEIGHT=0.0530},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H9/h9
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Screw threads
ⁿ/ₐ
D5
[mm]
D6
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
T
min.
[mm]
SW
[mm]
ABZ
min. pull-off force
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel - Winkeld...
DIN 71802-8-M5-CSN
8
M5
M5
8
12.8
10.0
8.5
22
10.5
7
30
0.0150
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-8-M5L-CSN
8
M5L
M5
8
12.8
10.0
8.5
22
10.5
7
30
0.0100
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-10-M6-CSN
10
M6
M6
10
14.8
12.5
10.5
25
11.5
8
40
0.0211
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-10-M6L-CSN
10
M6L
M6
10
14.8
12.5
10.5
25
11.5
8
40
0.0200
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-13-M8-CSN
13
M8
M8
13
19.3
16.5
12.0
30
14.0
11
60
0.0530
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-13-M8L-CSN
13
M8L
M8
13
19.3
16.5
12.0
30
14.0
11
60
0.0530
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-16-M10-CSN
16
M10
M10
16
24.0
20.0
15.0
35
15.5
13
80
0.0990
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-16-M10L-CSN
16
M10L
M10
16
24.0
20.0
15.0
35
15.5
13
80
0.1000
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-16-M12-CSN
16
M12
M12
16
24.0
20.0
15.0
35
15.5
13
80
0.1000
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-16-M12L-CSN
16
M12L
M12
16
24.0
20.0
15.0
35
15.5
13
80
0.1020
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-19-M14F-CSN
19
M14Fx1.5
M14x1.5
22
30.0
28.0
19.5
45
21.5
16
100
0.2200
84879059
YES
Stainless Steel - Winkeld...
DIN 71802-19-M14FL-CSN
19
M14Lx1.5
M14x1.5
22
30.0
28.0
19.5
45
21.5
16
100
0.2200
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表