目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 71802 - Stainless Steel-Winkeld ball joints, Type C, with threaded ball shank, without safety catch
Elesa+Ganter
接头
DIN 71802
DIN 71802 NI
DIN 71802 NI CN
Powered by
CAD模型選擇
{elesa_ganter/joints/din71802/din71802_ni/din71802_ni_cn/din_71802_cn_ass.prj},{NB=EDELSTAHL-Winkelgelenk mit Gewindezapfen DIN 71802-13-M8L-CN (0)},{PARTNUMBER=DIN 71802-13-M8L-CN},{PPATH=din_71802_cn_3.prj},{D1=13},{D2=M8L},{D2N=M 8},{D2L=M 8L},{WKL=0},{D4=M8},{D5=13},{D6=19.3},{L1=16.5},{L3=12.0},{L4=30},{T=14.0},{SW=11},{ABZ=60},{D2X='M8','M8L'},{WEIGHT=0.0500},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H9/h9
[mm]
D2
Screw threads
ⁿ/ₐ
D4
Screw threads
ⁿ/ₐ
D5
[mm]
D6
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
T
min.
[mm]
SW
[mm]
ABZ
min. pull-off force
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Winkeld b...
DIN 71802-8-M5-CN
8
M5
M5
8
12.8
10.0
8.5
22
10.5
7
30
0.0100
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-8-M5L-CN
8
M5L
M5
8
12.8
10.0
8.5
22
10.5
7
30
0.0150
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-10-M6-CN
10
M6
M6
10
14.8
12.5
10.5
25
11.5
8
40
0.0256
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-10-M6L-CN
10
M6L
M6
10
14.8
12.5
10.5
25
11.5
8
40
0.0250
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-13-M8-CN
13
M8
M8
13
19.3
16.5
12.0
30
14.0
11
60
0.0500
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-13-M8L-CN
13
M8L
M8
13
19.3
16.5
12.0
30
14.0
11
60
0.0500
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-16-M10-CN
16
M10
M10
16
24.0
20.0
15.0
35
15.5
13
80
0.0979
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-16-M10L-CN
16
M10L
M10
16
24.0
20.0
15.0
35
15.5
13
80
0.0950
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-16-M12-CN
16
M12
M12
16
24.0
20.0
15.0
35
15.5
13
80
0.1018
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-16-M12L-CN
16
M12L
M12
16
24.0
20.0
15.0
35
15.5
13
80
0.1015
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-19-M14F-CN
19
M14F
M14x1.5
22
30.0
28.0
19.5
45
21.5
16
100
0.2180
84879059
YES
Stainless Steel-Winkeld b...
DIN 71802-19-M14FL-CN
19
M14L
M14x1.5
22
30.0
28.0
19.5
45
21.5
16
100
0.2190
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表