目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 722.2 A4 - Stainless steel-Spring latches with flange for surface mounting, Type A, Latch position right-angled to fixing holes
Elesa+Ganter
分度及定位元件
GN 722.2
GN 722.2 A4
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn722_2/gn722_2_a4/gn722_2_a4_asmtab.prj},{NB=Edelstahl-Federriegel GN 722.2-12-20-A-A4 (deactivated)},{PARTNUMBER=GN 722.2-12-20-A-A4},{POS=1},{D1=12},{S=20},{D2=6.1},{H1=7.5},{H2=1.5},{L1=54},{L2=14},{L3=35},{L4=37},{L5=48},{M=34},{SW=10},{T=6},{FEDERDRUCK=14 / 35},{FARBE=ZB - verzinkt, blau passiviert},{PPATH=../gn722_2/gn722_2_a/gn722_2_a_asmtpl.prj},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.1739},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
[mm]
S
[mm]
D2
+0,3
[mm]
H1
[mm]
H2
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
[mm]
SW
[mm]
FEDERDRUCK
Spring load initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring la...
GN 722.2-8-20-A-A4
8
20
6.1
7.5
1.5
54
14
35
37
48
34
10
14 / 35
0.1663
73181900
YES
Stainless Steel-Spring la...
GN 722.2-10-20-A-A4
10
20
6.1
7.5
1.5
54
14
35
37
48
34
10
14 / 35
0.1686
73181900
YES
Stainless Steel-Spring la...
GN 722.2-12-20-A-A4
12
20
6.1
7.5
1.5
54
14
35
37
48
34
10
14 / 35
0.1739
73181900
YES
Stainless Steel-Spring la...
GN 722.2-14-20-A-A4
14
20
6.1
7.5
1.5
54
14
35
37
48
34
10
14 / 35
0.1286
73181900
YES
Stainless Steel-Spring la...
GN 722.2-16-30-A-A4
16
30
10.1
15.0
5.0
83
20
54
55
80
55
17
22 / 70
0.7257
73181900
YES
Stainless Steel-Spring la...
GN 722.2-20-30-A-A4
20
30
10.1
15.0
5.0
83
20
54
55
80
55
17
22 / 70
0.7573
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表