目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 113.8 - Stainless Steel-Ball lock pins with T-Handle, Material AISI 630
Elesa+Ganter
分度及定位元件
GN 113.8
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn113_8/gn113_8.prj},{NB=Edelstahl-Kugelsperrbolzen GN 113.8-10-110 (deactivated)},{PARTNUMBER=GN 113.8-10-110},{D1=10},{POS=1},{L1=110},{D2=12.0},{D3=48},{D4=18.0},{L2=9.6},{L3=31.0},{M=20.5},{AB=10},{BB=100},{VERS=4},{WEIGHT=0.0980},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
-0,04/-0,08
[mm]
L1
+0,6
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
±1
[mm]
L3
[mm]
M
[mm]
AB
Location bore H11
[mm]
BB
Load in kN ~
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball lock...
GN 113.8-5-10
5
10
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0140
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-15
5
15
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0140
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-20
5
20
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0150
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-25
5
25
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0160
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-30
5
30
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0170
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-35
5
35
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0170
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-40
5
40
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0180
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-45
5
45
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0180
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-50
5
50
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0190
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-60
5
60
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0200
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-70
5
70
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0220
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-5-80
5
80
5.5
40
13.5
6.0
25.0
15.5
5
24
0.0230
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-10
6
10
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0150
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-15
6
15
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0160
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-20
6
20
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0160
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-25
6
25
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0170
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-30
6
30
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0180
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-35
6
35
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0200
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-40
6
40
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0210
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-45
6
45
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0220
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-50
6
50
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0230
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-60
6
60
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0240
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-70
6
70
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0260
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-6-80
6
80
7.0
40
13.5
7.1
25.0
15.5
6
35
0.0280
73182900
YES
Stainless Steel-Ball lock...
GN 113.8-8-10
8
10
9.5
48
18.0
8.2
31.0
20.5
8
63
0.0350
73182900
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表